ÖLFLEX® SDP TC 4G14AWG
Power cables; 4G2.5; TPE; UL listed; Flexible


ÖLFLEX® SDP TC 4G14AWG
Power cables; 4G2.5; TPE; UL listed; Flexible
ÖLFLEX® SDP TC 4G14AWG
850.34 ฿
/

ÖLFLEX® SDP TC 4G14AWG
850.34 ฿
/
การชำระเงินและความปลอดภัย
ข้อมูลการชำระเงินของคุณจะได้รับการประมวลผลอย่างปลอดภัย เราไม่จัดเก็บรายละเอียดบัตรเครดิตและไม่สามารถเข้าถึงข้อมูลบัตรเครดิตของคุณได้
Product characteristics
Certificate
คุณสมบัติทางเทคนิค
ข้อมูลทั่วไป
| Brand | ÖLFLEX® |
| Product type | Power cables |
| Copper index | 96.000 kg/km |
| Copper index (lb) | 650.000 lb |
| Weight | 188 kg/km |
คุณลักษณะทางไฟฟ้า
| Rated voltage | 600 V AC rms / DC according to UL/CSA, 1000 V AC rms / DC according to UL WTTC |
การออกแบบผลิตภัณฑ์
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10.3 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Conductor count/size | 4G2.5 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Number of pairs | 0 |
| Outer sheath colour | orange |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 14 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | TPE |
คุณสมบัติของผลิตภัณฑ์
| Flame-retardant |
|
| Temperature, occasionally moved min | -25 |
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 105 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 51.5 mm |
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 90 °C max. conductor temperature |
| Oil-resistant |
|
| Minimum bending radius, stationary | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature |
| Flame retardance according to | UL Vertical-Tray Flame Test, CSA FT4 |
| Oil resistance according to | UL OILRES I, UL OILRES II, CSA C22.2 No. 210-15 |
| UV-resistant according to | UL sunlight resistant |
| Halogenfree |
|
| Temperature, occasionally moved max | 90 |
การรับรองและมาตรฐาน
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20886 according to UL 758 |
| UL certification | UL MTW according to UL 1063, UL TC-ER according to UL 1277, UL THWN according to UL 2277 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CIC/TC 600V according to CSA C22.2 No. 239 / CSA C22.2 No. 230 |
| UL recognized |
|
| CSA certification | AWM I A according to CSA C22.2 No. 210, AWM I B according to CSA C22.2 No. 210, AWM II A according to CSA C22.2 No. 210, AWM II B according to CSA C22.2 No. 210 |
เอกสารประกอบ
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
รายการกลุ่มผลิตภัณฑ์
All articles from ÖLFLEX® SDP TC
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal conductor cross-section (AWG) | Nominal outer diameter | Conductor cross-section (mm2) | Copper index calc export | Number of cores | Weight | Including protective conductor | Sap net weight | Copper index (lb) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 781404 | 4G2.5 | 14 AWG | 10.3 | 2.5 | 4 | 188 kg/km | Yes | 650.000 |








