UNITRONIC® SENSOR FD Lif9Y11Y 4X0,34


UNITRONIC® SENSOR FD Lif9Y11Y 4X0,34
UNITRONIC® SENSOR FD Lif9Y11Y 4X0,34
42.77 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Sensor/actuator cable |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Copper index | 13.000 kg/km |
| Copper index (lb) | 87.340 lb |
| Weight | 32 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 57 Ω/km |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 4.7 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Cable dimension | 4X0.34 |
| Shielded |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Bundle stranding |
| Leading conductor cross-section | mm² |
| With rodent protection |
|
| Conductor colour code | EN 60947-5-2 |
| Number of cores | 4 |
| Core insulation basic material | Polypropylene |
| LiF fine-stranded cables | LiF9Y11Y |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Maximum acceleration | 10 |
| Fast Connect (FC) cable |
|
| Minimum bending radius in mm, dynamic continuously flexing | 47.0 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 23.5 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -25 °C to 80 °C max. conductor temperature: |
| Application area | Cable chain |
| max. conductor temperature, occasionally moved | -25 °C to 80 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 47.0 mm |
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | UL FT2 |
| Minimum bending radius, dynamic continuously flexing | 10 x outer diameter |
| Maximum travel distance | 10 |
| Maximum speed sliding | 3 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20459 according to UL 758 (e-file number: E63634) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® SENSOR FD
| Article number | Cable dimension | Conductor design | Conductor cross-section (mm2) | Shielded | Copper index calc export | Flame-retardant | UV-resistant | Weight | Oil-resistant | Imp outer dia cable sheath nom | Nominal outer diameter |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7038864 | 3X0.34 | extra-fine wire | 0.34 | No | Yes | Yes | 26 kg/km | Yes | 4.6 | ||
| 7038865 | 4X0.34 | extra-fine wire | 0.34 | No | Yes | Yes | 32 kg/km | Yes | 4.7 | ||
| 7038867 | 5X0.25 | extra-fine wire | 0.25 | No | Yes | Yes | 31 kg/km | Yes | 4.7 | ||
| 7038868 | 8X0.25 | extra-fine wire | 0.25 | No | Yes | Yes | 49 kg/km | Yes | 5.9 | ||
| 7038885 | 3X0.34 | extra-fine wire | 0.34 | Yes | Yes | Yes | 36 kg/km | Yes | 4.6 | ||
| 7038886 | 4X0.34 | extra-fine wire | 0.34 | Yes | Yes | Yes | 40 kg/km | Yes | 4.6 | ||
| 7038887 | 5X0.34 | extra-fine wire | 0.34 | Yes | Yes | Yes | 44 kg/km | Yes | 5.1 | ||
| 7038889 | 3X0.25 | extra-fine wire | 0.25 | No | Yes | Yes | 23 kg/km | Yes | 3.6 | ||
| 7038890 | 4X0.25 | extra-fine wire | 0.25 | No | Yes | Yes | 26 kg/km | Yes | 3.9 | ||
| 7038893 | 5X0.34 | extra-fine wire | 0.34 | No | Yes | Yes | 36 kg/km | Yes | 4.5 |




