Everything from a single source
LAPP supplies you as a reliable system provider with everything you need for your high-quality data and power supply.

One contact person
Our experts will work with you to develop individual solutions which are tailored to your needs.

Ready worldwide
We are at your service worldwide. This enables us to provide optimal support for your project - on time and with specialised knowledge of local conditions.

Logistical excellence
Our innovative solutions are guaranteed to provide the ultimate flexibility for fulfilling your requirements.

- ÖLFLEX® SOLAR H1 BUR
- ÖLFLEX® SOLAR XLWP
Standards: EN 50618 / HD 60364-5-52 / IEC 62930 / H1Z2Z2-K / UL 854
Copper
- NYY
- (N)YY
- N2XH
- N2XY
- NYCWY
- RV-k / RZ1-k
- XLPE/PVC/SWA/LSZH
- XLPE/PVC/SWA/PVC
Aluminium
- NAYY
- (N)AYY
- NAYCWY
- RV-Al
- XZ1-k
Standards: IEC 60502-1 / IEC 60228 / HD 603 / BS 5467/ BS 6724 / VDE 0276-603
Copper
- N2XS(F)2Y
- N2XS(FL)2Y
- (N)2XS(F)2Y
- (N)2XS(FL)2Y
- XLPE/PVC/SWA/LSZH
- XLPE/PVC/SWA/PVC
Aluminum
- NA2XS(F)2Y
- NA2XS(FL)2Y
- (N)A2XS(F)2Y
- (N)A2XS(FL)2Y
Standards: IEC 60502.2 / IEC 60228 / HD 620 / BS 7870 / BS 7835 / BS 6622 / VDE 0276-620
- UNITRONIC® Li2YCYv (TP)
- ETHERLINE® LAN 350 Cat.6
- ETHERLINE® LAN 1000 Cat. 7 OUTDOOR
- ETHERLINE® Robust S / FTP Cat. 7
- HITRONIC® BTxK A-DQ(ZN)B2Y
- HITRONIC® HQW A-DQ(ZN)(SR)B2Y
- HITRONIC® HVW A-DQ(ZN)B2Y(SR)2Y
Standards: IEC 60794-1 / IEC 60793-2 / ISO/IEC 11801 / EN 50173-1
- EPIC® DATA RJ45
- EPIC® DATA M12-RJ45
- EPIC® DATA M12X
- EPIC® DATA AX RJ45 Cat.6A IP68
- EPIC® H-Q
- EPIC® H-BE
- EPIC® H-A
- EPIC® SOLAR 4 GEN2 F/M
- EPIC® SOLAR 4 GEN2 Contacts
- EPIC® SOLAR 4 GEN2 Splitter
- EPIC® SOLAR 4 GEN2 Patch
- SKINTOP® SOLAR
- SKINTOP® SOLAR Plus
- FLEXIMARK® stainless steel FCC
- FLEXIMARK® cable label PUR
- SILVYN® RILL PA 6
Standards provide guidelines for manufacturers, installers and inspectors to ensure that data and electricity flow safely, efficiently and reliably, for example by ensuring that cables and electrical lines meet quality and safety standards. Connection solutions from LAPP comply with these standards. An overview of the key standards.
VDE (Association for Electrical, Electronic & Information Technologies)
IEC (International Electrotechnical Commission)
BS (British Standards)
LAPP develops high-quality cables and components for the ever-changing challenges associated with modern infrastructure. The basis for this is, among other things, a reliable fibre optic connection. The following things are crucial for this: fast and reliable transmission of large amounts of data in lines that are metal-free, interference-free and tap-proof. At the same time, fibres, cables and components must be of the highest quality to ensure trouble-free operation. This includes the use of halogen-free, low-smoke and flame-retardant solutions with optimised fire behaviour for both data and power cabling. The safety potential can be increased by using cables with additional insulation or functional integrity.
The global market leader in connection solutions considers itself responsible for doing its part to ensure that the technology is rolled out quickly and is reliably available.
High-quality products and easy assembly are crucial factors when it comes to making a selection. If one cable becomes brittle or malfunctions, it affects all other cables from the same reel. Since new installations and removals can be very expensive, investing in durable and high-quality materials is worthwhile in the long run.
The growing demand for power and data performance in the networked world also requires more powerful cables and components. The infrastructure must do justice to these developments. The focus is therefore on larger capacities for power and data cables, which meet the increased demand for power and data performance in companies, for example. Increasingly complex and extensive tasks also lead to more data capacity and therefore a stronger data and power infrastructure. For the best possible reliability, exceptional weather resistance to heat, wind and frost and protection against rodents are also recommended.
We have a broad portfolio that guarantees you complete solutions from a single source - all based on our decades of manufacturing and project expertise. We are constantly developing our products and services. Striving for the greatest possible durability, robustness and extreme flexibility is what drives us. Thanks to special jacket materials, LAPP solutions are not only flame-retardant and halogen-free, but also resistant to ozone and UV. Our cables and connectors can also withstand extreme weather conditions such as heat, wind and frost, also making them perfect for use in your outdoor installations.
The transfer of energy and the high resistance heat up cables and connectors, and the constant change between hot and cold due to heating during operation causes cables and connectors to become brittle. In close co-operation with users, the TÜV and the North American UL approval institute, a large number of tests and performance tests were carried out with our ÖLFLEX® cables and SKINTOP® cable glands. This enables us to guarantee our quality standards. Our products are suitable for use worldwide and, of course, are RoHS-compliant.
Can't find the right product for your needs? Together, we can develop individual solutions, customized for you. Our experts would be happy to guide you.
Incidentally: expert knowledge is required not only when selecting the components used, but also for assembling and using the components correctly. We would be glad to assist you on site as well.
Everything from a single source. With us as your partner from idea to realisation. Our project business team will be happy to advise you on the planning and realisation of your project.