ÖLFLEX® TRUCK 170 TWIN 2x10/TÜ.EGG.091-04
Vehicle cable; 2X10; 60 V; PVC; Core identification: Colours; ADR approval; Fixed installation
4,456.40 ฿
/
Inclusive of tax


ÖLFLEX® TRUCK 170 TWIN 2x10/TÜ.EGG.091-04
Vehicle cable; 2X10; 60 V; PVC; Core identification: Colours; ADR approval; Fixed installation
4,456.40 ฿
/
Inclusive of tax
ÖLFLEX® TRUCK 170 TWIN 2x10/TÜ.EGG.091-04
445.64 ฿
/

ÖLFLEX® TRUCK 170 TWIN 2x10/TÜ.EGG.091-04
445.64 ฿
/
In stock (6040)
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Polarity identification is possible without stripping the sheath or external marking (the item designation is always printed on the positive pole). This rules out incorrect connections
No brushing of cores after stripping and therefore optimum subsequent handling, for example when crimping/contacting, Special ADR approval
Applications
Battery cable between the power source and the end user, For commercial verhicles
Technical Attributes
General Information
| Product type | Vehicle cable |
| Brand | ÖLFLEX® |
| Copper index | 192.000 kg/km |
| Copper index (lb) | 1290.170 lb |
| Weight | 317 kg/km |
Electrical Characteristics
| Nominal voltage | 60 V DC according to IEC |
| Max. conductor resistance at 20°C | 1.91 Ω/km |
| Test voltage | 3 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Separable twin |
| Outer sheath colour | black |
| Conductor design | fine-wire |
| Conductor material | Bare copper |
| Insulation colour | black, red |
| Number of cores | 2 |
| Nominal conductor cross-section (metric) | 10 mm² |
| Core insulation basic material | Polyvinylchloride |
| Conductor count/size | 2X10 |
| Basic material of outer sheath | Polyvinylchloride |
| Nom. flat cable width | 18.8 |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| With armouring |
|
| Basic material of outer sheath, short form | PVC |
| Nom. flat cable height | 8.9 |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Temperature class according to ISO 6722 | A |
| Oil-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 85 °C max. conductor temperature: |
| Flame retardance according to | ISO 6722-1 5.22 |
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| ADR approval |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRUCK 170 TWIN




