CABLE TIES FOL 500-50-0
Cable ties; Cable tie width: 19mm; Overall length: 457mm; black; Polyamide; Halogenfree; UV-resistant
354.38 ฿
/
Inclusive of tax

CABLE TIES FOL 500-50-0
Cable ties; Cable tie width: 19mm; Overall length: 457mm; black; Polyamide; Halogenfree; UV-resistant
354.38 ฿
/
Inclusive of tax
CABLE TIES FOL 500-50-0
354.38 ฿
/

CABLE TIES FOL 500-50-0
354.38 ฿
/
In stock (6150)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
For easy and quick bundling, Cable friendly: Prevent injuries of cable outer sheating, Could be reused again
Applications
Where frequently changes or constant access is required (e.g. event technology, laboratories), Bundling of sensitive cables (e.g. fiber optic cables, data cables), Light and sound applications
Technical Attributes
General Information
| Product type | Cable ties |
| Delivery Unit | 10.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Total length | 457 |
| Cable tie width | 19 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| Ecolab certified |
|
| CE marked |
|
| DNV-certified |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Ty-Grip® FOL



