SILVYN® US-MS-DR 14
Add-on; Nominal size: 14; Brass; Halogenfree
208.36 ฿
/
Inclusive of tax


SILVYN® US-MS-DR 14
Add-on; Nominal size: 14; Brass; Halogenfree
208.36 ฿
/
Inclusive of tax
SILVYN® US-MS-DR 14
208.36 ฿
/

SILVYN® US-MS-DR 14
208.36 ฿
/
In stock (200)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Enables the discharge of interference currents through the connection with the SILVYN® US-M/US gland, At temperatures over 100°C , the clamping ring can be used as sealing alternative
Applications
In combination with protective conduit:, SILVYN® EDU-AS/EMC AS-CU, As EMC connection
Technical Attributes
General Information
| Product type | Add-on |
| Packaging type | Bag |
| Brand | SILVYN® |
| Installation type | push on |
| Delivery Unit | 50.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Nominal size | 14 |
| EMC screening |
|
| Overall width | 17 |
| Inner diameter | 14.5 |
| Gland body material | Brass |
| Total height | 5 |
| Cable gland body material, short form | CuZn |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




