SILVYN® SINUS PA6 9.9X13.0 BK 50M
Parallel corrugated slotted protective conduit; Inner diameter: 9.9mm; Outer diameter: 13mm; Nominal size: 10; Polyamide; Halogenfree; UV-resistant
91.87 ฿
/
Inclusive of tax


SILVYN® SINUS PA6 9.9X13.0 BK 50M
Parallel corrugated slotted protective conduit; Inner diameter: 9.9mm; Outer diameter: 13mm; Nominal size: 10; Polyamide; Halogenfree; UV-resistant
91.87 ฿
/
Inclusive of tax
SILVYN® SINUS PA6 9.9X13.0 BK 50M
91.87 ฿
/

SILVYN® SINUS PA6 9.9X13.0 BK 50M
91.87 ฿
/
In stock (2800)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Sinusoidal slit remains closed under torsion for the most part, Dimensionally stable, Flexible, Crush-resistant, Subsequent cable protection
Applications
Solar applications, Shipbuilding, Mechanical engineering, Electrical industry
Technical Attributes
General Information
| Product type | Parallel corrugated slotted protective conduit |
| Brand | SILVYN® |
| Weight | 25.09 kg/km |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Conduit material, short form | PA 6 |
| Bending protection fixed installation |
|
| Nominal size | 10 |
| Total length | 50 |
| EMC screening |
|
| Slit |
|
| Flexibly installed bending protection |
|
| Outer diameter | 13 |
| Colour | black |
| Inner diameter | 9.9 |
| Conduit material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Bending radius, static | 26 |
| cadmium free |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Reverse bending resistance |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SINUS PA6
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61806550 | 6.7 | 10 | 7.5 | black | 50.000 | ||||
| 61806555 | 8.4 | 11.4 | 8.5 | black | |||||
| 61806560 | 9.9 | 13 | 10 | black | |||||
| 61806565 | 12.2 | 15.7 | 12 | black | |||||
| 61806570 | 16.6 | 21.2 | 17 | black | 50.000 | ||||
| 61806575 | 21.3 | 25.4 | 22 | black | 50.000 | ||||
| 61806580 | 23.2 | 28.3 | 23 | black |




