SILVYN® SPLIT PP UV 7 / 6.3X10.0 BK 50M
Parallel corrugated slotted protective conduit; Inner diameter: 6.3mm; Outer diameter: 10mm; Nominal size: 6; Polypropylene; UV-resistant




SILVYN® SPLIT PP UV 7 / 6.3X10.0 BK 50M
Parallel corrugated slotted protective conduit; Inner diameter: 6.3mm; Outer diameter: 10mm; Nominal size: 6; Polypropylene; UV-resistant
SILVYN® SPLIT PP UV 7 / 6.3X10.0 BK 50M
249.36 ฿
/

SILVYN® SPLIT PP UV 7 / 6.3X10.0 BK 50M
249.36 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Dimensionally stable, Flexible, Crush-resistant, Low rodent-protection, Fast and easy assembly
Applications
Vehicle construction, Shipbuilding, Mechanical engineering, Electrical industry, Used in areas where cables and wires need to be protected after assembly
Technical Attributes
General Information
| Product type | Parallel corrugated slotted protective conduit |
| Brand | SILVYN® |
| Delivery Unit | 50.000 |
| Weight | 40 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Conduit material, short form | PP |
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Nominal size | 6 |
| Total length | 50 |
| EMC screening |
|
| Flexibly installed bending protection |
|
| Outer diameter | 10 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 6.3 |
| Conduit material | Polypropylene |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Reverse bending resistance |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SPLIT PP UV
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61806100 | 6.3 | 10 | 6 | black | 50.000 | ||||
| 61806110 | 8.4 | 13.4 | 10 | black | 50.000 | ||||
| 61806120 | 11 | 16.1 | 11 | black | 50.000 | ||||
| 61806130 | 12.5 | 18.5 | 14 | black | 50.000 | ||||
| 61806140 | 16 | 21.5 | 16 | black | 50.000 | ||||
| 61806150 | 19.2 | 25.3 | 20 | black | 50.000 | ||||
| 61806160 | 23.4 | 30.8 | 23 | black | 50.000 | ||||
| 61806170 | 27.3 | 35.5 | 29 | black | 25.000 | ||||
| 61806180 | 31 | 41.4 | 37 | black | 25.000 | ||||
| 61806190 | 42.7 | 54 | 45 | black | 25.000 | ||||
| 61806200 | 67.5 | 79.8 | 70 | black | 10.000 | ||||
| 61806210 | 87.5 | 102.5 | 100 | black | 10.000 |






