INSULATING TUBE ISS 3 NR
Insulating tube; natural;
39.65 ฿
/
Inclusive of tax

INSULATING TUBE ISS 3 NR
Insulating tube; natural;
39.65 ฿
/
Inclusive of tax
INSULATING TUBE ISS 3 NR
39.65 ฿
/

INSULATING TUBE ISS 3 NR
39.65 ฿
/
In stock (3200)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Insulating tube |
| Delivery Unit | 100.000 |
| Weight | 5.45 kg/km |
Electrical Characteristics
| Dielectric strength | 18 |
Product Design
| Colour | natural |
| Inner diameter | 3.00 |
| Total length | 100 |
| Panel thickness | 0.40 |
| Material | Silicone |
| Outer diameter | 3.80 |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 18/1 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Insulating tube ISS
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Colour | Imp wall thickness shrink tube | Panel thickness |
|---|---|---|---|---|---|---|---|
| 61760060 | 2.00 | 2.80 | natural | 0.40 | |||
| 61760070 | 3.00 | 3.80 | natural | 0.40 | |||
| 61760080 | 4.00 | 5.50 | natural | 0.75 | |||
| 61760090 | 5.00 | 6.80 | natural | 0.90 | |||
| 61760100 | 6.00 | 7.80 | natural | 0.90 | |||
| 61760110 | 7.00 | 8.80 | natural | 0.90 | |||
| 61760120 | 8.00 | 10.00 | natural | 1.00 | |||
| 61760130 | 9.00 | 11.10 | natural | 1.05 | |||
| 61760140 | 10.00 | 12.10 | natural | 1.05 |



