LABEL HOLDER KMK 4
Sign/label holder; Overall width: 40mm; Overall height: 17mm; Polyethylene
139.57 ฿
/
Inclusive of tax


LABEL HOLDER KMK 4
Sign/label holder; Overall width: 40mm; Overall height: 17mm; Polyethylene
139.57 ฿
/
Inclusive of tax
LABEL HOLDER KMK 4
139.57 ฿
/

LABEL HOLDER KMK 4
139.57 ฿
/
In stock (200)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Sign/label holder |
| Scope of delivery | without strap |
| Packaging type | Cardboard packaging |
| Marking for | Cores, Cables, Conduits |
| Time of installation | Before/after installation |
| Pieces per PU | 50 |
| Installation type | with cable ties |
| Delivery Unit | 50.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Label design | Rectangular |
| for cable tie width | 5 |
| Label material | Polyethylene |
| Label material, short form | PE |
| Overall width | 40 |
| Colour | transparent |
| Total height | 17 |
| Material | Polyethylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.




