PLUG SOCKET 10X66 BK
Cable tie mount; for cable tie width: 4.5mm; black; Polyamide; UV-resistant

PLUG SOCKET 10X66 BK
Cable tie mount; for cable tie width: 4.5mm; black; Polyamide; UV-resistant
PLUG SOCKET 10X66 BK
8.17 ฿
/

PLUG SOCKET 10X66 BK
8.17 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable tie mount |
| Pieces per PU | 100 |
| Delivery Unit | 100.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Screw-in thread | M 6 |
| Colour | black |
| Borehole diameter | 6.4 |
| for cable tie width | 4.5 |
| Material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Installation temperature min. | 10 |
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Plug socket
| Article number | Colour | Imp for cable tie width | for cable tie width | Imp total length | Total length def | Imp total width | Total width def | Pieces per PU |
|---|---|---|---|---|---|---|---|---|
| 61724002 | black | 4.5 | 100 |



