INSULATING TAPE IB 2525 BK
Insulating tape;
592.58 ฿
/
Inclusive of tax

INSULATING TAPE IB 2525 BK
Insulating tape;
592.58 ฿
/
Inclusive of tax
INSULATING TAPE IB 2525 BK
592.58 ฿
/

INSULATING TAPE IB 2525 BK
592.58 ฿
/
Low Stock (10)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Insulating tape |
| Delivery Unit | 10.000 |
| Weight | 0.109 kg |
Electrical Characteristics
| Dielectric strength | 40 |
Product Design
| Ribbon width | 25 |
| Total length | 25 |
| Tear-force | 2 |
| Tape colour | black |
| Thickness | 0.15 |
| Material | Polyvinylchloride |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Self-extinguishing |
|
| Chemical resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Elongation at break | 170 |
| Flame retardance according to | IEC 60454-2 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.



