CABLE TIE QUICK TIE 665X6.6 BK
Cable ties; Cable tie width: 6.6mm; Overall length: 665mm; black; Polyethylene; Halogenfree; UV-resistant



CABLE TIE QUICK TIE 665X6.6 BK
Cable ties; Cable tie width: 6.6mm; Overall length: 665mm; black; Polyethylene; Halogenfree; UV-resistant
CABLE TIE QUICK TIE 665X6.6 BK
39.49 ฿
/

CABLE TIE QUICK TIE 665X6.6 BK
39.49 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Cable ties |
| Delivery Unit | 100.000 |
| Weight | 0.01 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Total length | 665 |
| Cable tie width | 6.6 |
| Material | Polyethylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| Ecolab certified |
|
| CE marked |
|
| DNV-certified |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Quick Tie cable ties
| Article number | For bundle diameter (min.) | Imp for bundling diameter min | For bundle diameter (max.) | Imp for bundling diameter max | Cable tie width | Imp cable tie width | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 61710040 | 3.5 | red | 100.000 | |||||||
| 61710041 | 3.9 | red | 100.000 | |||||||
| 61710042 | 4.4 | red | 100.000 | |||||||
| 61710043 | 6.6 | red | 100.000 | |||||||
| 61710180 | 5.7 | red | 100.000 | |||||||
| 61710190 | 5.7 | black | 100.000 | |||||||
| 61721101 | 3.5 | black | 100.000 | |||||||
| 61721102 | 3.9 | black | 100.000 | |||||||
| 61721103 | 4.4 | black | 100.000 | |||||||
| 61721104 | 6.6 | black | 100.000 |









