SILVYN® SP 10X14 SGY 25M
Protective cable conduit with plastic spiral; Inner diameter: 10mm; Outer diameter: 14mm; Nominal size: 14; Polyvinylchloride;




SILVYN® SP 10X14 SGY 25M
Protective cable conduit with plastic spiral; Inner diameter: 10mm; Outer diameter: 14mm; Nominal size: 14; Polyvinylchloride;
SILVYN® SP 10X14 SGY 25M
156.83 ฿
/

SILVYN® SP 10X14 SGY 25M
156.83 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Protection against mechanical stress, Protection against dust, Protection against humidity
Applications
Cable protection, Additional insulation, Bundling and guiding of cables and wires
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Protective cable conduit with plastic spiral |
| Packaging type | Ring |
| Delivery Unit | 25.000 |
| Weight | 92.91 kg/km |
Electrical Characteristics
Product Design
| Conduit material, short form | PVC |
| Coil material | Hard PVC |
| Nominal size | 14 |
| Total length | 25 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 14 |
| Colour | silver grey |
| Smooth inner conduit surface |
|
| Inner diameter | 10 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 7001 |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Reverse bending resistance |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 50 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23, IEC 61386-22, IEC 61386-1 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SP
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61714000 | 10 | 14 | 14 | silver grey | 25.000 | ||||
| 61714010 | 12 | 16 | 16 | silver grey | 25.000 | ||||
| 61714020 | 14 | 18 | 18 | silver grey | 25.000 | ||||
| 61714070 | 38 | 44 | 44 | silver grey | 25.000 | ||||
| 61714080 | 45 | 51 | 51 | silver grey | 25.000 | ||||
| 61714100 | 16 | 20 | 20 | silver grey | 25.000 | ||||
| 61714110 | 22 | 27 | 27 | silver grey | 25.000 | ||||
| 61714120 | 30 | 36 | 36 | silver grey | 25.000 |






