SILVYN® FG NM 1/2" 16.0 X 21.1 BU 30M


SILVYN® FG NM 1/2" 16.0 X 21.1 BU 30M
SILVYN® FG NM 1/2" 16.0 X 21.1 BU 30M
1,159.48 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Protective cable conduit with plastic spiral |
| Delivery Unit | 30.000 |
| Weight | 202.67 kg/km |
Electrical Characteristics
Product Design
| Conduit material, short form | PVC |
| Coil material | Hard PVC |
| Nominal size | 1/2 |
| Total length | 30 |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Outer diameter | 21.1 |
| Colour | blue |
| Smooth inner conduit surface |
|
| Inner diameter | 16 |
| Conduit material | Polyvinylchloride |
| Bending protection |
|
| Clear width | 16 |
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| Jacket material | Polyvinylchloride |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| For continuous flexing |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Reverse bending resistance |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Bending radius, static | 100 |
| Bending radius, dynamic | 135 |
| Short term temperature max. | 80 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| FDA certification according to | CFR 21 |
| NSF certified |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 505 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from SILVYN® FG NM
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 55503370 | 12.6 | 17.8 | 3/8 | blue | 30.000 | ||||
| 55503371 | 16 | 21.1 | 1/2 | blue | 30.000 | ||||
| 55503372 | 21.1 | 26.4 | 3/4 | blue | 30.000 | ||||
| 55503373 | 26.8 | 33.1 | 1 | blue | 30.000 | ||||
| 55503374 | 35.4 | 41.8 | 1/4 | blue | 15.000 | ||||
| 55503375 | 40.3 | 47.8 | 1/2 | blue | 15.000 | ||||
| 55503376 | 51.6 | 59.9 | 2 | blue | 15.000 |




