SKINDICHT® EH PG13.5/7 EARTHING SLEEVE
Earthing sleeve; Clear width: 7mm; Brass

SKINDICHT® EH PG13.5/7 EARTHING SLEEVE
Earthing sleeve; Clear width: 7mm; Brass
SKINDICHT® EH PG13.5/7 EARTHING SLEEVE
107.00 ฿
/

SKINDICHT® EH PG13.5/7 EARTHING SLEEVE
107.00 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Alternative earthing sleeves
Applications
Earthing sleeve for SKINDICHT® SHVE and SKINDICHT® SRE.
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Earthing sleeve |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 14 |
| Number of cable entries | 1 |
| Glass-fibre reinforced |
|
| Material body | Brass |
| Thread type | PG |
| Cable gland design | Straight |
| EMC screening |
|
| Surface protection | Uncoated |
| Material body shortname | CuZn |
| Thread size | PG 13,5 |
| Overall width | 18.5 |
| Inner diameter | 7 |
| For armoured cables |
|
| Thickness | 0.3 |
| Clear width | 7 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® EH
| Article number | Clear width | Imp clear width | Delivery Unit |
|---|---|---|---|
| 52010000 | 5 | 100.000 | |
| 52010010 | 6 | 100.000 | |
| 52010020 | 7 | 100.000 | |
| 52010030 | 8 | 50.000 | |
| 52010040 | 9 | 50.000 | |
| 52010050 | 10 | 50.000 | |
| 52010060 | 11 | 50.000 | |
| 52010070 | 12 | 50.000 | |
| 52010080 | 13 | 50.000 | |
| 52010090 | 14 | 50.000 | |
| 52010100 | 15 | 50.000 | |
| 52010110 | 16 | 50.000 | |
| 52010120 | 17 | 25.000 | |
| 52010130 | 18 | 25.000 | |
| 52010140 | 19 | 25.000 | |
| 52010161 | 22 | 10.000 | |
| 52010162 | 24 | 10.000 | |
| 52010163 | 26 | 10.000 | |
| 52010164 | 28 | 10.000 | |
| 52010980 | 3.2 | 100.000 | |
| 52010985 | 3.6 | 100.000 | |
| 52010996 | 4.5 | 100.000 |



