H07Z-K 90°C 1x95 GNYE
Single core; 1X95; green/yellow; Depending on length; U0/U: 450/750 V; Halogen-free compound; HAR-certified; Fixed installation
1,158.86 ฿
/
Inclusive of tax


H07Z-K 90°C 1x95 GNYE
Single core; 1X95; green/yellow; Depending on length; U0/U: 450/750 V; Halogen-free compound; HAR-certified; Fixed installation
1,158.86 ฿
/
Inclusive of tax
H07Z-K 90°C 1x95 GNYE
1,158.86 ฿
/

H07Z-K 90°C 1x95 GNYE
1,158.86 ฿
/
In stock (2204)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Made according to harmonised European type H07Z-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for: transparent, green (single colour), yellow (single colour), all double colours (except green/yellow and yellow/green))
◁HAR▷-style cables are widely accepted and can be used in Europe
Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
Compact design for easy processing
Different core insulation colours available
Available as ring, on coils or in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
Applications
For wiring machine-internal circuits, subject to special fire protection requirements
Suitable for wiring inside control cabinets
For wiring lighting
Suitable for use in AC and DC charging infrastructures for electromobility
For fixed and protected installation in an electrical installation pipe on or under plaster
Can be used for open installation into cable conduits for equipotential bonding
Can be used in dry spaces
For operating temperatures from -40°C to +90°C.
Technical Attributes
General Information
| Single core packaging type | Depending on length |
| Product type | Single core |
| Copper index | 912.000 kg/km |
| Copper index (lb) | 6127.700 lb |
| Weight | 1000 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 0.206 Ω/km |
| Test voltage | 2.5 kV |
| Current rating according to | VDE 0298-4 |
Product Design
| Single core colour | green/yellow |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Harmonised design | H07Z-K |
| Min. outer diameter | 15.1 |
| Nominal conductor cross-section (metric) | 95 mm² |
| Cable dimension | 1X95 |
| Shielded |
|
| Shape of cable | Round |
| Number of cores | 1 |
| Core insulation basic material | Halogen-free compound |
| Single core identification | Strips, two-coloured |
| Max. outer diameter | 18.8 |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | EN 50525-1 Annex B |
| Storage temperature min. | -5 |
| Ozone resistant |
|
| Installation temperature min. | -5 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 112.8 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius with careful bending | 4 x outer diameter |
| Max. assembly temperature | 90 |
| weather resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Product standard DIN / EN | EN 50525-3-41 |
| HAR-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from H07Z-K 90°C
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Length per PU | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 4726001 | 1.5 | green/yellow | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726001K | 1.5 | green/yellow | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726001S | 1.5 | green/yellow | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726002 | 2.5 | green/yellow | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726002K | 2.5 | green/yellow | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726002S | 2.5 | green/yellow | Spool | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726003 | 4 | green/yellow | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726003K | 4 | green/yellow | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726004 | 6 | green/yellow | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726004K | 6 | green/yellow | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726005 | 10 | green/yellow | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726006 | 16 | green/yellow | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726007 | 25 | green/yellow | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726008 | 35 | green/yellow | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726009 | 50 | green/yellow | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726011 | 1.5 | black | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726011K | 1.5 | black | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726011S | 1.5 | black | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726012 | 2.5 | black | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726012K | 2.5 | black | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726012S | 2.5 | black | Spool | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726013 | 4 | black | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726013K | 4 | black | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726014 | 6 | black | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726014K | 6 | black | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726015 | 10 | black | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726016 | 16 | black | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726017 | 25 | black | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726018 | 35 | black | Ring | 100 | 9.7 | 12.1 | 380 kg/km | ||||
| 4726019 | 50 | black | Ring | 100 | 11.5 | 14.4 | 530 kg/km | ||||
| 4726021 | 1.5 | blue | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726021K | 1.5 | blue | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726021S | 1.5 | blue | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726022 | 2.5 | blue | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726022K | 2.5 | blue | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726022S | 2.5 | blue | Spool | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726023 | 4 | blue | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726023K | 4 | blue | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726024 | 6 | blue | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726024K | 6 | blue | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726025 | 10 | blue | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726026 | 16 | blue | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726027 | 25 | blue | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726028 | 35 | blue | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726029 | 50 | blue | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726031 | 1.5 | brown | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726031K | 1.5 | brown | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726031S | 1.5 | brown | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726032 | 2.5 | brown | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726032K | 2.5 | brown | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726032S | 2.5 | brown | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726033 | 4 | brown | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726033K | 4 | brown | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726034 | 6 | brown | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726034K | 6 | brown | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726035 | 10 | brown | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726036 | 16 | brown | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726037 | 25 | brown | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726038 | 35 | brown | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726039 | 50 | brown | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726041 | 1.5 | red | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726041K | 1.5 | red | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726041S | 1.5 | red | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726042 | 2.5 | red | Ring | 100 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726042K | 2.5 | red | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726042S | 2.5 | red | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726043 | 4 | red | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726043K | 4 | red | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726044 | 6 | red | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726044K | 6 | red | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726045 | 10 | red | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726046 | 16 | red | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726047 | 25 | red | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726048 | 35 | red | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726049 | 50 | red | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726051 | 1.5 | white | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726051K | 1.5 | white | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726051S | 1.5 | white | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726052 | 2.5 | white | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726052K | 2.5 | white | Large cardboard box | 900 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726052S | 2.5 | white | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726053 | 4 | white | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726053K | 4 | white | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726054 | 6 | white | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726054K | 6 | white | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726055 | 10 | white | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726056 | 16 | white | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726057 | 25 | white | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726058 | 35 | white | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726059 | 50 | white | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726061 | 1.5 | grey | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726061K | 1.5 | grey | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726061S | 1.5 | grey | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726062 | 2.5 | grey | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726062K | 2.5 | grey | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726062S | 2.5 | grey | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726063 | 4 | grey | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726063K | 4 | grey | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726064 | 6 | grey | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726064K | 6 | grey | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726065 | 10 | grey | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726066 | 16 | grey | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726067 | 25 | grey | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726068 | 35 | grey | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726069 | 50 | grey | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726071 | 1.5 | violet | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726071K | 1.5 | violet | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726071S | 1.5 | violet | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726072 | 2.5 | violet | Ring | 100 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726072K | 2.5 | violet | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726072S | 2.5 | violet | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726073 | 4 | violet | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726073K | 4 | violet | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726074 | 6 | violet | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726074K | 6 | violet | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726075 | 10 | violet | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726076 | 16 | violet | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726077 | 25 | violet | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726078 | 35 | violet | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726079 | 50 | violet | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726081 | 1.5 | pink | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726081K | 1.5 | pink | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726082 | 2.5 | pink | Ring | 100 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726082K | 2.5 | pink | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726083 | 4 | pink | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726083K | 4 | pink | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726084 | 6 | pink | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726084K | 6 | pink | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726085 | 10 | pink | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726086 | 16 | pink | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726087 | 25 | pink | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726088 | 35 | pink | Ring | 100 | 9.7 | 12.1 | 380 kg/km | ||||
| 4726089 | 50 | pink | Ring | 100 | 11.5 | 14.4 | 530 kg/km | ||||
| 4726091 | 1.5 | orange | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726091K | 1.5 | orange | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726091S | 1.5 | orange | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726092 | 2.5 | orange | Ring | 100 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726092K | 2.5 | orange | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726092S | 2.5 | orange | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726093 | 4 | orange | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726093K | 4 | orange | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726094 | 6 | orange | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726094K | 6 | orange | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726095 | 10 | orange | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726096 | 16 | orange | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726097 | 25 | orange | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726098 | 35 | orange | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726099 | 50 | orange | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726111 | 1.5 | yellow | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726111K | 1.5 | yellow | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726111S | 1.5 | yellow | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726112 | 2.5 | yellow | Ring | 100 | 3.4 | 4.3 | 24 kg/km | ||||
| 4726112K | 2.5 | yellow | Large cardboard box | 900 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726112S | 2.5 | yellow | Spool | 250 | 3.4 | 4.3 | 24 kg/km | ||||
| 4726113 | 4 | yellow | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726113K | 4 | yellow | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726114 | 6 | yellow | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726114K | 6 | yellow | Large cardboard box | 400 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726115 | 10 | yellow | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726116 | 16 | yellow | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726117 | 25 | yellow | Ring | 100 | 8.4 | 10.6 | 290 kg/km | ||||
| 4726118 | 35 | yellow | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726119 | 50 | yellow | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726121 | 1.5 | green | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726121K | 1.5 | green | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726121S | 1.5 | green | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726122 | 2.5 | green | Ring | 100 | 3.4 | 4.3 | 24 kg/km | ||||
| 4726122K | 2.5 | green | Large cardboard box | 900 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726122S | 2.5 | green | Spool | 250 | 3.4 | 4.3 | 24 kg/km | ||||
| 4726123 | 4 | green | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726123K | 4 | green | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726124 | 6 | green | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726124K | 6 | green | Large cardboard box | 400 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726125 | 10 | green | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726126 | 16 | green | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726127 | 25 | green | Ring | 100 | 8.4 | 10.6 | 290 kg/km | ||||
| 4726128 | 35 | green | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726129 | 50 | green | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726141 | 1.5 | dark blue | Ring | 100 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726141K | 1.5 | dark blue | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726141S | 1.5 | dark blue | Spool | 150 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726142 | 2.5 | dark blue | Ring | 100 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726142K | 2.5 | dark blue | Large cardboard box | 900 | 3.4 | 4.3 | 30 kg/km | ||||
| 4726142S | 2.5 | dark blue | Spool | 250 | 3.4 | 4.3 | 32 kg/km | ||||
| 4726143 | 4 | dark blue | Ring | 100 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726143K | 4 | dark blue | Large cardboard box | 600 | 3.9 | 4.9 | 45 kg/km | ||||
| 4726144 | 6 | dark blue | Ring | 100 | 4.4 | 5.5 | 65 kg/km | ||||
| 4726144K | 6 | dark blue | Large cardboard box | 400 | 4.4 | 5.5 | 57 kg/km | ||||
| 4726145 | 10 | dark blue | Ring | 100 | 5.7 | 7.1 | 110 kg/km | ||||
| 4726146 | 16 | dark blue | Ring | 100 | 6.7 | 8.4 | 170 kg/km | ||||
| 4726147 | 25 | dark blue | Ring | 100 | 8.4 | 10.6 | 240 kg/km | ||||
| 4726148 | 35 | dark blue | Ring | 100 | 9.7 | 12.1 | 400 kg/km | ||||
| 4726149 | 50 | dark blue | Ring | 100 | 11.5 | 14.4 | 550 kg/km | ||||
| 4726261K | 1.5 | blue/white | Large cardboard box | 1500 | 2.8 | 3.5 | 20 kg/km | ||||
| 4726262K | 2.5 | blue/white | Large cardboard box | 900 | 3.4 | 4.3 | 32 kg/km | ||||
| 4727001 | 70 | green/yellow | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727002 | 95 | green/yellow | Depending on length | 15.1 | 18.8 | 1000 kg/km | |||||
| 4727011 | 70 | black | Ring | 100 | 13.2 | 16.6 | 780 kg/km | ||||
| 4727012 | 95 | black | Ring | 100 | 15.1 | 18.8 | 1055 kg/km | ||||
| 4727021 | 70 | blue | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727022 | 95 | blue | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727031 | 70 | brown | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727032 | 95 | brown | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727041 | 70 | red | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727042 | 95 | red | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727051 | 70 | white | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727052 | 95 | white | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727061 | 70 | grey | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727062 | 95 | grey | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727071 | 70 | violet | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727072 | 95 | violet | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727081 | 70 | pink | Ring | 100 | 13.2 | 16.6 | 780 kg/km | ||||
| 4727082 | 95 | pink | Ring | 100 | 15.1 | 18.8 | 1055 kg/km | ||||
| 4727091 | 70 | orange | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727092 | 95 | orange | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727111 | 70 | yellow | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727112 | 95 | yellow | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727121 | 70 | green | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727122 | 95 | green | Ring | 100 | 15.1 | 18.8 | 1000 kg/km | ||||
| 4727141 | 70 | dark blue | Ring | 100 | 13.2 | 16.6 | 750 kg/km | ||||
| 4727142 | 95 | dark blue | Ring | 100 | 15.1 | 18.8 | 1000 kg/km |




