X00V3-D COPPER EARTHING CABLE 1X50 TRNSP
Single core; 1X50; PVC



X00V3-D COPPER EARTHING CABLE 1X50 TRNSP
Single core; 1X50; PVC
X00V3-D COPPER EARTHING CABLE 1X50 TRNSP
1,409.82 ฿
/

X00V3-D COPPER EARTHING CABLE 1X50 TRNSP
1,409.82 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Bare copper conductor with cold-flexible PVC outer sheath
Robust against mechanical stress and soiling
Various conductor cross-sections available.
Applications
Especially for mobile repair work in power installations of electricity companies (EVU) and traction current installations of railways. The earthing cable is used for safety-relevant equipotential bonding and thus for the protection of workers
For safety-relevant equipotential bonding on machine parts and IT systems
Flexible use up to -25°C.
Technical Attributes
General Information
| Product type | Single core |
| Copper index | 480.000 kg/km |
| Copper index (lb) | 3225.468 lb |
| Weight | 550 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 0.386 Ω/km |
| Test voltage | 1 kV |
Product Design
| Shape of cable | Round |
| Outer sheath colour | transparent |
| Nominal outer diameter | 13.2 mm |
| Conductor material | Bare copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 50 mm² |
| Cable dimension | 1X50 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -25 °C to 55 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 158.4 mm |
| UV-resistant |
|
| Minimum bending radius, occasionally flexing | 12 x outer diameter |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from X00V3-D Copper Earthing Cable





