Li2YCY 1x0,5
Single core; 1X0.5; PVC; Shielded; Fixed installation
40.06 ฿
/
Inclusive of tax



Li2YCY 1x0,5
Single core; 1X0.5; PVC; Shielded; Fixed installation
40.06 ฿
/
Inclusive of tax
Li2YCY 1x0,5
40.06 ฿
/

Li2YCY 1x0,5
40.06 ฿
/
In stock (4000)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Low-capacitance core insulation for long transmission paths
Ideal protection against electromagnetic interference thanks to robust wrapping with braided tin-plated copper wires.
Applications
For wiring circuits inside machines
Suitable for wiring inside control cabinets
Especially for environments where electromagnetic compatibility (EMC) is required
For fixed and protected installation
Can be used in dry and damp rooms
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
| Product type | Single core |
| Copper index | 15.000 kg/km |
| Copper index (lb) | 100.800 lb |
| Weight | 18 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 40.1 Ω/km |
| Test voltage | 1.2 kV |
Product Design
| Shape of cable | Round |
| Outer sheath colour | transparent |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 3.1 mm |
| Conductor material | Tin-plated copper |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 1X0.5 |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Core insulation basic material, short form | PE |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation, Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 37.2 mm |
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 12 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 12.4 mm |
| PWIS-free |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| HAR-certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Li2YCY
| Article number | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 4550117 | 0.5 | 3.1 | 18 kg/km |





