EPIC® SOLAR 4Plus M 10mm²
Solar connectors, Pin; Crimp termination; For cross-section (min./max.): 10 mm²; 35 A according to IEC; 1500 V DC according to IEC; Housing base material: Polyamide; Contact material: Brass Tin-plated; IP 68 - 1m (10h); including contacts
223.31 ฿
/
Inclusive of tax

EPIC® SOLAR 4Plus M 10mm²
Solar connectors, Pin; Crimp termination; For cross-section (min./max.): 10 mm²; 35 A according to IEC; 1500 V DC according to IEC; Housing base material: Polyamide; Contact material: Brass Tin-plated; IP 68 - 1m (10h); including contacts
223.31 ฿
/
Inclusive of tax
EPIC® SOLAR 4Plus M 10mm²
223.31 ฿
/

EPIC® SOLAR 4Plus M 10mm²
223.31 ฿
/
In stock (3000)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Extremely weatherproof and durable thanks to the high-quality materials and solid construction
Compatible with other systems on the market
Low contact resistance at the contact point between plug and socket for efficient power supply
Suitable for conductor cross-sections up to 10 mm² for overcoming long cable distances
Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool)
Double locking hooks secure the contact to the connector
With TUEV Rheinland testing mark.
Applications
For use with EPIC® SOLAR 4PLUS F counter connectors (female insert)
For modern, high-performance photovoltaic systems up to 1,500 V
For the cabling of solar modules, inverters and stand-alone systems
Can be used with many ÖLFLEX® solar cables
Note: Plugged connections have protection class IP 68 (1 m for 10 h).
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Installation type | crimp |
| Product type | Solar connectors |
| Scope of delivery | including contacts |
| Weight | 0.013 kg |
Electrical Characteristics
| Max. contact resistance | 0.5 |
| Rated current | 35 A according to IEC |
| Rated impulse voltage | 16 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 1500 V DC according to IEC |
Product Design
| Max. cable clamping range | 7.1 |
| Min. cable clamping range | 5.2 |
| Colour | black |
| Max. connectable conductor cross-section AWG | 8 AWG |
| Connectable conductor cross section min. (AWG) | 8 AWG |
| Connectable conductor cross-section (mm²) | 10 |
| Connector type | Plug |
| Contact variant | Pin |
| Contact connection type | Crimp termination |
| Design connector housing | Straight |
| Housing base material | Polyamide |
| Housing base material, short form | PA |
| Contact material | Brass |
| Contact material, short form | CuZn |
| Material contact surface | Tin-plated |
| Contact manufacturing method | Stamped |
Product Characteristics
| IP protection class plugged in | IP 68 - 1m (10h) |
| Acid-resistant |
|
| Chemical resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Flame-retardant |
|
| Halogenfree |
|
| Impact-resistant |
|
| Min. number of insertion cycles | 100 |
| Operating temperature max. | 85 |
| Operating temperature min. | -40 |
| Pollution degree | 3 |
| Protection class (IP), not installed | IP 20 |
| Short-term temperature peaks | 105 |
| UV-resistant |
|
Certifications and Standards
| CE marked |
|
| CSA certified |
|
| Product standard according to IEC | IEC 62852 |
| TÜV Rheinland certificate no. | R 60134622 |
| TÜV certified |
|
| UR recognized |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SOLAR 4Plus M
| Article number | Connectable conductor cross-section (mm²) | Rated current | Delivery Unit | Max. connectable conductor cross-section AWG | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) |
|---|---|---|---|---|---|---|---|
| 44428237 | 10 | 35 A according to IEC | 8 AWG | 8 AWG |


