EPIC® M17 BCMS 2MM 0,25-1,0
Contact for housing size: M17; Socket; Crimp termination; For cross-section (min./max.): 0.25mm² - 1mm²; Brass Gold-plated
150.64 ฿
/
Inclusive of tax




EPIC® M17 BCMS 2MM 0,25-1,0
Contact for housing size: M17; Socket; Crimp termination; For cross-section (min./max.): 0.25mm² - 1mm²; Brass Gold-plated
150.64 ฿
/
Inclusive of tax
EPIC® M17 BCMS 2MM 0,25-1,0
150.64 ฿
/

EPIC® M17 BCMS 2MM 0,25-1,0
150.64 ฿
/
In stock (110)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
High-quality, solid or twisted contact for the safe transmission of higher currents
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
With corrosion-resistant gold coating for the low contact resistances and long product life.
Applications
For use with connectors of the EPIC® SIGNAL or EPIC® POWER M17 series.
Technical Attributes
General Information
| Product type | Contact |
| Brand | EPIC® |
| Installation type | crimp |
| Contact delivery type | Bag |
| Delivery Unit | 10.000 |
| Weight | 0 kg |
Electrical Characteristics
Product Design
| Material contact surface | Gold-plated |
| Contact for design | M17 |
| Stripping length of single core | 6 |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Contact manufacturing method | Machined |
| Conductor connection type | Crimp termination |
| Colour | gold |
| Connectable conductor cross section min. (AWG) | 23 AWG |
| Max. connectable conductor cross-section AWG | 17 AWG |
| Contact length | 15.6 |
| Min. connectable conductor cross-section (mm2) | 0.25 |
| Contact diameter | 2 |
| Contact material | Brass |
| Max. connectable conductor cross-section (mm2) | 1 |
| Contact material, short form | CuZn |
Product Characteristics
| Contact application areact | Energy |
Certifications and Standards
| Product standard according to IEC | IEC 61984, IEC 60352-2 |
| UR recognized |
|
| cUR recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® M17 Contacts
| Article number | Colour | Contact variant | Contact diameter | Delivery Unit | Imp diam contact | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) |
|---|---|---|---|---|---|---|---|
| 44423120 | gold | Socket | 2 | 10.000 | 0.25 | 1 | |
| 44423121 | gold | Socket | 2 | 10.000 | 1 | 2.5 | |
| 44423122 | gold | Socket | 1 | 10.000 | 0.06 | 0.25 | |
| 44423123 | gold | Socket | 1 | 10.000 | 0.34 | 0.5 | |
| 44423124 | gold | Socket | 1 | 10.000 | 0.50 | 1 | |
| 44423125 | gold | Socket | 0.6 | 10.000 | 0.06 | 0.25 | |
| 44423126 | gold | Socket | 0.6 | 10.000 | 0.14 | 0.34 | |
| 44423127 | gold | Socket | 0.6 | 10.000 | 0.34 | 0.5 | |
| 44423128 | gold | Pin | 2 | 10.000 | 0.25 | 1 | |
| 44423129 | gold | Pin | 2 | 10.000 | 1 | 2.5 | |
| 44423130 | gold | Pin | 1 | 10.000 | 0.06 | 0.25 | |
| 44423131 | gold | Pin | 1 | 10.000 | 0.34 | 0.5 | |
| 44423132 | gold | Pin | 1 | 10.000 | 0.5 | 1 | |
| 44423133 | gold | Pin | 0.6 | 10.000 | 0.06 | 0.25 | |
| 44423134 | gold | Pin | 0.6 | 10.000 | 0.14 | 0.34 | |
| 44423135 | gold | Pin | 0.6 | 10.000 | 0.34 | 0.5 |





