M17 D6 3+PE+5 F 9-11,2 (1)

M17 D6 3+PE+5 F 9-11,2 (1)
M17 D6 3+PE+5 F 9-11,2 (1)
2,512.98 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | Round housing |
| Scope of delivery | Order contacts separately |
| Delivery Unit | 5.000 |
Electrical Characteristics
| Rated impulse voltage signal contact | 1.5 kV AC rms according to IEC 61984 to 5 |
| Rated surge voltage power contact | 6 kV AC rms according to IEC 61984 to 3 |
| Rated current signal contact | 3.6 A according to IEC |
| Over voltage category | III |
| Rated current power contact | 14 A according to IEC |
| Rated voltage power contact | 630 V AC rms / DC according to IEC to 3 |
| Rated voltage signal contact | 60 V AC rms / DC according to IEC to 5 |
Product Design
| Total length | 49.2 |
| Design connector housing | Angled |
| Connector format | M 17 power |
| Max. connectable conductor cross-section of power contacts (mm2) | 1 |
| EMC screening |
|
| Overall width | 25.7 |
| Colour | silver |
| Housing colour | silver |
| Connectable conductor cross section min. (AWG) | 28 AWG |
| Insert material, short form | PA |
| Max. connectable conductor cross-section AWG | 18 AWG |
| Number of contacts | 3+PE+5 |
| Min. connectable conductor cross-section of signal contacts (mm2) | 0.06 |
| Total height | 32.1 |
| Housing coating | Nickel-plated |
| With protective conductor |
|
| Housing coating, short form | Ni |
| Coded |
|
| PE connection type | Crimp termination |
| Contact variant | Pin |
| Connector type | Plug |
| Number of PE contacts | 1 |
| Min. connectable conductor cross-section of power contacts (mm2) | 0.06 |
| Conductor connection type | Crimp termination |
| Insert material | Polyamide |
| Housing base material | Zinc alloy |
| With thread |
|
| Housing base material, short form | CuZn |
| Max. connectable conductor cross-section of signal contacts (mm2) | 0.5 |
| Locking type | Screw Thread |
| Screen contact |
|
| Number of signal contacts | 5 |
| Sealing material, short form | FKM |
| Sealing material | Fluorinated rubber |
| Number of power contacts | 3 |
Product Characteristics
| Corrosion-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 100 |
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| IP protection class plugged in | IP 67 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M17 D6
| Article number | Connector type | Number of contacts | Number of power contacts | Number of signal contacts | Max. connectable conductor cross-section AWG | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section of power contacts (mm2) | Min. connectable conductor cross-section of power contacts (mm2) | Max. connectable conductor cross-section of signal contacts (mm2) | Min. connectable conductor cross-section of signal contacts (mm2) | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 44423080 | Plug | 3+PE | 3 | 0 | 14 AWG | 22 AWG | 2.5 | 0.25 | 5.000 | ||||
| 44423081 | Plug | 5+PE | 5 | 0 | 18 AWG | 28 AWG | 1 | 0.06 | 5.000 | ||||
| 44423082 | Plug | 6+PE | 6 | 0 | 18 AWG | 28 AWG | 1 | 0.06 | 5.000 | ||||
| 44423083 | Plug | 7+PE | 7 | 0 | 18 AWG | 28 AWG | 1 | 0.06 | 5.000 | ||||
| 44423084 | Plug | 3+PE+5 | 3 | 5 | 18 AWG | 28 AWG | 1 | 0.06 | 0.5 | 0.06 | 5.000 | ||
| 44423085 | Socket | 3+PE | 3 | 0 | 14 AWG | 22 AWG | 2.5 | 0.25 | 5.000 | ||||
| 44423086 | Socket | 5+PE | 5 | 0 | 18 AWG | 28 AWG | 1 | 0.06 | 5.000 | ||||
| 44423087 | Socket | 6+PE | 6 | 0 | 18 AWG | 28 AWG | 1 | 0.06 | 5.000 | ||||
| 44423088 | Socket | 7+PE | 7 | 0 | 18 AWG | 28 AWG | 1 | 0.06 | 5.000 | ||||
| 44423089 | Socket | 3+PE+5 | 3 | 5 | 18 AWG | 28 AWG | 1 | 0.06 | 0.5 | 0.06 | 5.000 |



