EPIC® SIGNAL M23 17E S D-Sub (5)
Crimping insert; M 23 signal; Pin; Number of contacts: 17; For cross-section (min./max.): 0.08mm² - 1.0mm²;

EPIC® SIGNAL M23 17E S D-Sub (5)
Crimping insert; M 23 signal; Pin; Number of contacts: 17; For cross-section (min./max.): 0.08mm² - 1.0mm²;
EPIC® SIGNAL M23 17E S D-Sub (5)
165.58 ฿
/

EPIC® SIGNAL M23 17E S D-Sub (5)
165.58 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Efficient assembling due to the use of D-Sub contacts-on-reel
Applications
Plant engineering, Measurement and control technology, Apparatus construction
Technical Attributes
General Information
| Product type | Crimping insert |
| Scope of delivery | Order contacts separately |
| Brand | EPIC® |
| Contacts included |
|
| Delivery Unit | 20.000 |
| Weight | 0.002 kg |
Electrical Characteristics
| Rated impulse voltage | 0.8 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 50 V AC rms / DC according to IEC |
| Rated current | 7 A according to IEC |
| Max. contact resistance | 4 |
| Over voltage category | III |
Product Design
| Material contact surface | Gold-plated |
| Contact insert material, short form | PA |
| Total length | 15.8 |
| Contact variant | Pin |
| Contact coating material, short form | Au |
| Connector type | Plug |
| Material contact insert | Polyamide |
| Number of PE contacts | 0 |
| Connector format | M 23 signal |
| Conductor connection type | Crimp termination |
| Colour | red/brown |
| Connectable conductor cross section min. (AWG) | 32 AWG |
| Direction of rotation | E-part (rotating clockwise) |
| Max. connectable conductor cross-section AWG | 18 AWG |
| Min. connectable conductor cross-section (mm2) | 0.08 |
| Number of contacts | 17 |
| Connector diameter | 16.7 |
| Contact material | Brass |
| Number of signal contacts | 17 |
| Max. connectable conductor cross-section (mm2) | 1.0 |
| Contact material, short form | CuZn |
| Number of power contacts | 0 |
Product Characteristics
| Min. number of insertion cycles | 50 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Pollution degree | 3 |
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 Inserts 17 pole D-Sub
| Article number | Contact variant | Contacts included | Direction of rotation | Delivery Unit |
|---|---|---|---|---|
| 44420128 | Pin | No | E-part (rotating clockwise) | 5.000 |
| 44420129 | Pin | No | E-part (rotating clockwise) | 20.000 |
| 44420130 | Socket | No | E-part (rotating clockwise) | 5.000 |
| 44420131 | Socket | No | E-part (rotating clockwise) | 20.000 |
| 44420132 | Pin | No | P-part (rotating anticlockwise-turning) | 5.000 |
| 44420133 | Pin | No | P-part (rotating anticlockwise-turning) | 20.000 |
| 44420134 | Socket | No | P-part (rotating anticlockwise-turning) | 5.000 |
| 44420135 | Socket | No | P-part (rotating anticlockwise-turning) | 20.000 |



