EPIC® SIGNAL M23 12P BEM (5)
Circular connector; M 23 signal; Socket; Number of contacts: 12;

EPIC® SIGNAL M23 12P BEM (5)
Circular connector; M 23 signal; Socket; Number of contacts: 12;
EPIC® SIGNAL M23 12P BEM (5)
890.13 ฿
/

EPIC® SIGNAL M23 12P BEM (5)
890.13 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Inserts with solder pins at the connection side for soldering in PCB boards. Ideal in combination with M23 housings of type B1/B2 for rear wall-mounting.
Applications
Plant engineering, Measurement and control technology, Apparatus construction
Technical Attributes
General Information
| Product type | Circular connector |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Contacts included |
|
| Delivery Unit | 5.000 |
| Weight | 0.009 kg |
Electrical Characteristics
| Rated impulse voltage | 1.5 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 100 V AC rms / DC according to IEC |
| Rated current | 7 A according to IEC |
| Max. contact resistance | 4 |
| Over voltage category | III |
Product Design
| Material contact surface | Gold-plated |
| Contact insert material, short form | PA |
| Total length | 15.6 |
| Contact variant | Socket |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Material contact insert | Polyamide |
| Number of PE contacts | 0 |
| Connector format | M 23 signal |
| Conductor connection type | Through-hole reflow |
| Colour | red/brown |
| Direction of rotation | P-part (rotating anticlockwise-turning) |
| Number of contacts | 12 |
| Connector diameter | 16.7 |
| Contact material | Brass |
| Number of signal contacts | 12 |
| Contact material, short form | CuZn |
| Number of power contacts | 0 |
Product Characteristics
| Min. number of insertion cycles | 100 |
| Operating temperature min. static (no plugging or unplugging) | -40 |
| Pollution degree | 3 |
| Operating temperature min. | -25 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SIGNAL M23 Inserts 12 pole PCB-soldering
| Article number | Contact variant | Contacts included | Direction of rotation | Delivery Unit |
|---|---|---|---|---|
| 44420066 | Pin | Yes | E-part (rotating clockwise) | 5.000 |
| 44420106 | Socket | Yes | E-part (rotating clockwise) | 5.000 |
| 44420107 | Pin | Yes | P-part (rotating anticlockwise-turning) | 5.000 |
| 44420108 | Socket | Yes | P-part (rotating anticlockwise-turning) | 5.000 |



