POF ADAPTER HFBR4505 GY SIMPLEX /4PC
Fibre optic plug connector; Coupling; Straight; Simplex;




POF ADAPTER HFBR4505 GY SIMPLEX /4PC
Fibre optic plug connector; Coupling; Straight; Simplex;
POF ADAPTER HFBR4505 GY SIMPLEX /4PC
260.43 ฿
/

POF ADAPTER HFBR4505 GY SIMPLEX /4PC
260.43 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Compatible with HP Versatile Link Connectors and Components series, Different colours for channel coding
Applications
Factory automation, Medical equipment, Telecommunications Switching Systems, Automotive Networks, Printed Circuit Board
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 couplings |
| Brand | HITRONIC® |
| Delivery Unit | 4.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Total length | 30 |
| Design connector housing | Straight |
| Connector type | Coupling |
| Type of plug connection | HFBR4505 & HFBR4515 |
| Direct mounting possible |
|
| Connector colour | grey |
| Overall width | 9.1 |
| Housing base material | Plastic |
| Dust protection cap |
|
| Variant of connector | Simplex |
| Total height | 11 |
| Suitable type of optical fibre | Simplex |
Product Characteristics
| Max. storage temperature | +85 |
| Max. assembly temperature | 70 |
| Storage temperature min. | -40 |
| Installation temperature min. | 0 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF connector and adapter HFBR
| Article number | Scope of delivery | Installation type |
|---|---|---|
| 29140098 | 50 connectors | crimp |
| 29140099 | 4 connectors | crimp |
| 29141098 | 50 connectors | |
| 29141099 | 4 connectors | |
| 29142098 | 50 connectors | |
| 29142099 | 4 connectors | |
| 29143098 | 50 connectors | crimp |
| 29143099 | 4 connectors | crimp |
| 29144098 | 50 connectors | |
| 29144099 | 4 connectors | |
| 29145098 | 50 connectors | |
| 29145099 | 4 connectors | |
| 29146098 | 50 connectors | |
| 29146099 | 4 connectors | |
| 29147098 | 50 connectors | |
| 29147099 | 4 connectors | |
| 29148098 | 50 connectors | |
| 29148099 | 4 connectors | |
| 29440099 | 4 couplings | |
| 29441099 | 4 couplings |






