POF ADAPTER FSMA HEX /4PC
Fibre optic coupling; Coupling; Straight; Simplex; Suitable fibre width: 1000; screw;
1,816.72 ฿
/
Inclusive of tax

POF ADAPTER FSMA HEX /4PC
Fibre optic coupling; Coupling; Straight; Simplex; Suitable fibre width: 1000; screw;
1,816.72 ฿
/
Inclusive of tax
POF ADAPTER FSMA HEX /4PC
1,816.72 ฿
/

POF ADAPTER FSMA HEX /4PC
1,816.72 ฿
/
In stock (184)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Fibre optic coupling |
| Scope of delivery | 4 couplings |
| Brand | HITRONIC® |
| Installation type | screw |
| Delivery Unit | 4.000 |
| Weight | 0.006 kg |
Electrical Characteristics
Product Design
| Assembly type | Field configurable |
| Total length | 23.5 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Coupling |
| Type of plug connection | F-SMA |
| Dust protection cap colour | red |
| Direct mounting possible |
|
| Bend protection boot |
|
| Coupling connection type | F-SMA |
| Dust protection cap RAL colour | RAL 3000 |
| Connector colour | silver |
| Housing base material | Nickel silver |
| Dust protection cap |
|
| Reusable |
|
| Variant of connector | Simplex |
| Connector diameter | 6.35 |
| Guide sleeve material | Nickel silver |
| Suitable type of optical fibre | Simplex |
| Contact connection type | Screw connection |
| Suitable fibre width | 1000 |
Product Characteristics
| Max. storage temperature | 100 |
| Min. number of insertion cycles | 500 |
| Insertion attenuation | 1.0 |
| Vibration protection |
|
| Storage temperature min. | -55 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Contact application areact | Fibre optic cables, Data / signals |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



