GOF Adapter Duplex SC SM APC GR /4PC
Fibre optic coupling; Coupling; Duplex; angled physical contact; APC; screw




GOF Adapter Duplex SC SM APC GR /4PC
Fibre optic coupling; Coupling; Duplex; angled physical contact; APC; screw
GOF Adapter Duplex SC SM APC GR /4PC
356.56 ฿
/

GOF Adapter Duplex SC SM APC GR /4PC
356.56 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Fibre optic coupling |
| Scope of delivery | 4 couplings, including dust protection cap |
| Brand | HITRONIC® |
| Fibre optic cable type | GOF |
| Installation type | screw |
| Delivery Unit | 4.000 |
| Weight | 0.005 kg |
Electrical Characteristics
Product Design
| Connector housing angle | 180 |
| Total length | 27.4 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Coupling |
| Grinding contact surface | APC |
| Dust protection cap colour | black |
| Direct mounting possible |
|
| Bend protection boot |
|
| Coupling connection type | SC/SC |
| Cut type contact surface description | angled physical contact |
| Overall width | 9.3 |
| Housing base material | Acrylonitrile butadiene styrene plastic |
| Dust protection cap |
|
| Housing base material, short form | ABS |
| Variant of connector | Duplex |
| Locking type | without |
| Total height | 34.9 |
| Suitable type of optical fibre | Single-mode fibre |
| Ferrule material | Zirconia |
| Suitable fibre width | 125 |
Product Characteristics
| Min. number of insertion cycles | 1000 |
| Max. assembly temperature | 85 |
| Installation temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Contact application areact | Data / signals |
Certifications and Standards
| Product standard according to IEC | SC according to IEC 61754-4 |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from GOF adapter SC
| Article number | Scope of delivery | Suitable type of optical fibre | Grinding contact surface | Cut type contact surface description |
|---|---|---|---|---|
| 29410199 | 4 couplings, including dust protection cap | Multi-mode fibre | PC | physical contact |
| 29410989 | 4 couplings, including dust protection cap | Single-mode fibre | APC | angled physical contact |
| 29410999 | 4 couplings, including dust protection cap | Single-mode fibre | PC | physical contact |






