AB-C3-M8Y-2XM8FS V
Y-splitter; Sensor/Actuator; M 8 (A-coded); Plug/Socket; Straight

AB-C3-M8Y-2XM8FS V
Y-splitter; Sensor/Actuator; M 8 (A-coded); Plug/Socket; Straight
AB-C3-M8Y-2XM8FS V
1,801.07 ฿
/

AB-C3-M8Y-2XM8FS V
1,801.07 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Cost-saving due to quick and easy installation, Space-saving due to compact dimensions, Fast and easy error tracking
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Y-splitter |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 5.000 |
| Weight | 0.007 kg |
Electrical Characteristics
| Rated current | 4 A according to (manufacturer specifications) |
| Over voltage category | II |
| Rated voltage | 60 V DC according to (manufacturer specifications) |
Product Design
| Assembly type | Overmoulded |
| Coding element material | Thermoplastic polyurethane |
| Total length | 33.7 |
| Design connector housing | Straight |
| Material coding element shortname | TPU |
| Connector format | M 8 |
| Cable tie type | Plug on 2x socket |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 8 |
| Overall width | 22 |
| Number of contacts | 3 |
| Total height | 10 |
| Status indication |
|
| Type of connection | Y-distribution |
| Shielded |
|
| Coding type | A-coded |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Coded |
|
| Contact coating material, short form | Ni/Au |
| Connector type | Plug/socket |
| Housing variant | Y-splitter |
| Conductor connection type | Screw connection |
| Housing base material | Thermoplastic polyurethane |
| With thread |
|
| Housing base material, short form | TPU |
| Reusable |
|
| Locking type | Screw Thread |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| IP protection rating | IP 65, IP 67 |
| Corrosion-resistant |
|
| Installation temperature min. | -25 |
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 90 |
| Pollution degree | 3 |
| Vibration protection |
|
| Max. assembly temperature | 90 |
| Tightening torque | 0.2 |
Certifications and Standards
| Product standard according to IEC | M8 according to IEC 61076-2-104 |
| CE marked |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







