ETHERLINE® FD P FC CAT5 2x2xAWG22


ETHERLINE® FD P FC CAT5 2x2xAWG22
ETHERLINE® FD P FC CAT5 2x2xAWG22
5.95 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | PROFINET, ETHERNET/IP, Ethernet |
| Copper index | 31.300 kg/km |
| Copper index (lb) | 210.300 lb |
| Weight | 61 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 100 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 50 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 114.8 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 0.7 |
| Test voltage core/core | 0.7 |
| Rated voltage core to core | 50 V AC rms according to IEC, 300 V AC rms according to UL |
Product Design
| Nominal core diameter | 1.5 |
| Nominal outer diameter | 6.5 mm |
| Conductor material | Tin-plated copper |
| Conductor count/size | 2x2x22/7AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Wrapping over stranding | Halogen-free plastic film |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | green |
| Stranding type | Star quad |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Conductor colour code | PROFINET Color code star quad |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| PROFINET® application | Type C |
| Minimum bending radius in mm, dynamic continuously flexing | 52.0 mm |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 52.0 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -20 °C to 60 °C max. conductor temperature: |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -20 °C to 60 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 52.0 mm |
| Max. assembly temperature | 60 |
| Minimum bending radius, stationary | 8 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | UL VW-1 |
| Oil resistance according to | DIN EN 60811-2-1 |
| Minimum bending radius, dynamic continuously flexing | 8 x outer diameter |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| UL certification | UL CMX according to UL 444 (e-file number: E236660) |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CMX according to CSA C22.2 No. 214 (e-file number: E236660) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List
All articles from ETHERLINE® PN Cat.5 FD
| Article number | Conductor count/size | Copper index calc export | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|
| 2170894 | 2x2x22/7AWG | 6.5 | 61 kg/km |




