ETHERLINE® CAT.5e 105 plus 2x2xAWG22/7



ETHERLINE® CAT.5e 105 plus 2x2xAWG22/7
ETHERLINE® CAT.5e 105 plus 2x2xAWG22/7
379.57 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET, Ethernet |
| Copper index | 30.400 kg/km |
| Copper index (lb) | 204.250 lb |
| Weight | 59 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Loop resistance at 20°C | 115.0 |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 2 |
| Test voltage core/core | 2 |
| Rated voltage core to core | 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.5 |
| Conductor design | 7-wire |
| Nominal outer diameter | 6.3 mm |
| Conductor material | Bare copper |
| Min. outer diameter | 6.1 |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Conductor count/size | 2X2X22/7AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Wrapping over stranding | PTFE film |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | green |
| Stranding type | Star quad |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Conductor colour code | PROFINET Color code star quad |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 4 |
| Core insulation basic material | Polyolefin |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | PO |
| Max. outer diameter | 6.5 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| PROFINET® application | Type B |
| Installation temperature min. | -30 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 65.0 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -30 °C to 105 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 97.5 mm |
| Max. assembly temperature | 105 |
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List
All articles from ETHERLINE® Cat.5e 105 plus
| Article number | Conductor count/size | Copper index calc export | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|
| 2170636 | 2X2X22/7AWG | 6.3 | 59 kg/km |





