UNITRONIC® BUS PB 105 1X2X0,64

UNITRONIC® BUS PB 105 1X2X0,64
UNITRONIC® BUS PB 105 1X2X0,64
80.54 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.200 lb |
| Weight | 72 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 100 |
| Nominal surge impedance | 150 |
| Test voltage core/screening | 1.5 |
| Test voltage core/core | 1.5 |
Product Design
| Nominal core diameter | 2.55 |
| Conductor design | 7-wire |
| Nominal outer diameter | 8 mm |
| Conductor material | Bare copper |
| Conductor count/size | 1x2x0,64 |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Cable sheath RAL colour | RAL 4001 |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 2 |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| With armouring |
|
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation | -30 °C to 105 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS PB 105
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170630 | 1x2x0,64 | 8 | 72 kg/km |



