ETHERLINE® Cat. 7 FL09YBC11Y 4x2x0,22sn




ETHERLINE® Cat. 7 FL09YBC11Y 4x2x0,22sn
ETHERLINE® Cat. 7 FL09YBC11Y 4x2x0,22sn
679.20 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET |
| Copper index | 38.000 kg/km |
| Copper index (lb) | 255.300 lb |
| Weight | 77 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 173.0 |
| Possible data transmission rates | 10000 |
| Signal propagation speed (nom.) | 0.74 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 1 |
Product Design
| Min. core diameter | 1.2 |
| Nominal core diameter | 1.3 |
| Conductor design | 7-wire |
| Nominal outer diameter | 8.1 mm |
| Max. diameter of core | 1.4 |
| Conductor material | Tin-plated copper |
| Min. outer diameter | 7.5 |
| Nominal conductor cross-section (metric) | 0.22 mm² |
| Conductor count/size | 24/7 |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | blue |
| Stranding type | Twisted-pair |
| Pair screening type | Aluminium-laminated plastic foil |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | S/FTP |
| Cable sheath RAL colour | RAL 5021 |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Max. outer diameter | 8.2 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Acid-resistant |
|
| Fast Connect (FC) cable |
|
| PROFINET® application | Type C |
| Chemical resistant |
|
| Installation temperature min. | -30 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 82.0 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -30 °C to 105 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.7 |
| Minimum bending radius in mm, occasionally flexing | 123.0 mm |
| Max. assembly temperature | 105 |
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature: |
| Flame retardance according to | ISO 6722-1 5.22 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List






