UNITRONIC® BUS IS PUR 2x6+2x2,5+1x4x0,5
Bus cable; ISOBUS; Fixed installation; Nominal surge impedance: 75; 2X6+2X2.5+1X4X0.5; PUR; Halogenfree; black






UNITRONIC® BUS IS PUR 2x6+2x2,5+1x4x0,5
Bus cable; ISOBUS; Fixed installation; Nominal surge impedance: 75; 2X6+2X2.5+1X4X0.5; PUR; Halogenfree; black
UNITRONIC® BUS IS PUR 2x6+2x2,5+1x4x0,5
657.50 ฿
/

UNITRONIC® BUS IS PUR 2x6+2x2,5+1x4x0,5
657.50 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable according ISOBUS standard (ISO 11783-2) for use in agricultural vehicles
HYBRID: cable for data transmission + power supply
Applications
Connection cable between tractor and pulled machinery, For outdoor applications
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | ISOBUS |
| Copper index | 182.400 kg/km |
| Copper index (lb) | 1225.500 lb |
| Weight | 312 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 60 |
| Nominal surge impedance | 75 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 15.6 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 6 mm² |
| Conductor count/size | 2X6+2X2.5+1X4X0.5 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours |
| Cable element 3 | Power core: 4x0.5 |
| Shape of cable | Round |
| Outer sheath colour | black |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| With rodent protection |
|
| Cable element 1 | Power core: 2X6 |
| Number of cores | 8 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Cable element 2 | Power core: 2x2.5 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 156.0 mm |
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| MUD resistance according to | IEC 61892-4 |
| Minimum bending radius in mm, occasionally flexing | 234.0 mm |
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 85 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | UL sunlight resistant |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








