ETHERLINE® TRAY Cat.5e Y 4x22AWG


ETHERLINE® TRAY Cat.5e Y 4x22AWG
ETHERLINE® TRAY Cat.5e Y 4x22AWG
1,519.31 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, EtherCAT |
| Copper index | 59.368 kg/km |
| Copper index (lb) | 398.900 lb |
| Weight | 119 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 600 |
| Nominal surge impedance | 100 |
| Nominal voltage | 600 V AC rms according to (manufacturer specifications) |
| Supports Power over Ethernet | IEEE 802.3at (PoE+) |
Product Design
| Conductor design | 7-wire |
| Nominal outer diameter | 9.6 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Cable dimension | 4X2X22 AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | green |
| Leading conductor cross-section | AWG |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Thermoplastic |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| With armouring |
|
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Temperature, occasionally moved min | -25 |
| Acid-resistant |
|
| Low-adhesion sheath surface |
|
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -40 |
| Self-extinguishing |
|
| Temperature, fixed installation max | 80 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 96.0 mm |
| Fuel resistant |
|
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 80 °C max. conductor temperature |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 144.0 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Installation type | Cable tray |
| Oil resistance according to | UL 80°C rating according to UL 758 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
| Temperature, occasionally moved max | 80 |
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Tested for fire protection for railway vehicles |
|
| UL certification | UL PLTC-ER according to UL 13 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® TRAY
| Article number | Conductor count/size | Ethernet cable category | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 2170450 | Cat.5e | 9.6 | 119 kg/km |








