ETHERLINE® Y EC FLEX Cat.5e





ETHERLINE® Y EC FLEX Cat.5e
ETHERLINE® Y EC FLEX Cat.5e
164.85 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, EtherCAT |
| Copper index | 20.000 kg/km |
| Copper index (lb) | 134.394 lb |
| Weight | 32 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+) |
| Possible data transmission rates | 100 |
| Signal propagation speed (nom.) | 0.67 |
| Test voltage core/screening | 1.7 |
| Test voltage core/core | 1.7 |
| Rated voltage core to core | 300 V AC rms according to UL, 50 V AC rms according to IEC |
Product Design
| Min. core diameter | 0.95 |
| Nominal core diameter | 1.03 |
| Conductor design | 7-wire |
| Nominal outer diameter | 4.8 mm |
| Optical degree of coverage of the stranded screening pair screening | 85 |
| Max. diameter of core | 1.1 |
| Conductor material | Tin-plated copper |
| Min. outer diameter | 4.5 |
| Nominal conductor cross-section (metric) | 0.14 mm² |
| Conductor count/size | 1x4x26/7AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | green |
| Stranding type | Star quad |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 6018 |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 26 AWG |
| Core insulation basic material | Polyolefin |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Max. outer diameter | 5.1 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
| Additional stranding element | Central dummy wire |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Installation temperature min. | -5 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 20.4 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 40.8 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | UL VW-1, IEC 60332-1-2 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL certification | UL CMX according to UL 444 (e-file number: E236660) |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CMX (75°C) according to CSA C22.2 No. 210 (e-file number: E236660) |
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® EC FLEX Cat.5e
| Article number | Conductor count/size | Basic material of outer sheath, short form | Number of cores | Basic material of outer sheath | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Copper index | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 2170430 | 1x4x26/7AWG | PVC | 4 | Polyvinylchloride | 4.8 | 20.000 | 32 kg/km | ||
| 2170431 | 1x4x26/7AWG | PUR | 4 | Polyurethane | 4.8 | 20.000 | 31 kg/km |







