UNITRONIC® BUS ASI FD P FRNC YE

UNITRONIC® BUS ASI FD P FRNC YE
UNITRONIC® BUS ASI FD P FRNC YE
157.47 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | AS-Interface |
| Copper index | 29.000 kg/km |
| Copper index (lb) | 194.850 lb |
| Weight | 60 kg/km |
Electrical Characteristics
Product Design
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 2X1.5 |
| Shielded |
|
| Nom. flat cable height | 4 |
| Core identification | Colours |
| Shape of cable | flat |
| Outer sheath colour | yellow |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 1023 |
| With rodent protection |
|
| Number of cores | 2 |
| Core insulation basic material | Halogen-free compound |
| Basic material of outer sheath | Polyurethane |
| Nom. flat cable width | 10 |
| Including protective earth |
|
| With armouring |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -30 °C to 70 °C max. conductor temperature: |
| Application area | Cable chain |
| max. conductor temperature, occasionally moved | -30 °C to 80 °C max. conductor temperature: |
| Oil-resistant |
|
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL FT2 |
| Oil resistance according to | EN 50363-10-2 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20549 according to UL 758 |
| UL certification | UL ITC according to UL 758 |
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS ASI FD
| Article number | Basic material of outer sheath | Halogenfree | Copper index calc export | Temperature, fixed installation | Outer sheath colour | Weight | Cable dimension | UL listed | UL recognized | cUL listed | cUR recognized |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2170317 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | yellow | 74 kg/km | 2X2.5 | No | Yes | No | No | |
| 2170318 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | black | 74 kg/km | 2X2.5 | No | Yes | No | No | |
| 2170357 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | yellow | 60 kg/km | 2X1.5 | Yes | Yes | No | Yes | |
| 2170358 | Polyurethane | Yes | -40 °C to 80 °C max. conductor temperature: | black | 60 kg/km | 2X1.5 | Yes | Yes | No | Yes | |
| 2170830 | Thermoplastic elastomers | No | -40 °C to 105 °C max. conductor temperature: | yellow | 64 kg/km | 2X1.5 | No | No | No | No | |
| 2170831 | Thermoplastic elastomers | No | -40 °C to 105 °C max. conductor temperature: | black | 64 kg/km | 2X1.5 | No | No | No | No |



