UNITRONIC® BUS SAFETY 3X0,75
Bus cable; SafetyBus; Fixed installation; Nominal surge impedance: 120; yellow
1,269.30 ฿
/
Inclusive of tax




UNITRONIC® BUS SAFETY 3X0,75
Bus cable; SafetyBus; Fixed installation; Nominal surge impedance: 120; yellow
1,269.30 ฿
/
Inclusive of tax
UNITRONIC® BUS SAFETY 3X0,75
126.93 ฿
/

UNITRONIC® BUS SAFETY 3X0,75
126.93 ฿
/
In stock (2680)
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
For serial transmission of safety-oriented data
Applications
UNITRONIC BUS SAEFTY - fixed InstallationUNITRONIC BUS SAEFTY FD P - highly flexible applications, For systems such as SafetyBUS p®, based on the well-known CAN bus system
Technical Attributes
General Information
| Product type | Bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | SafetyBus |
| Copper index | 49.000 kg/km |
| Copper index (lb) | 329.200 lb |
| Weight | 68 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 120 |
| Test voltage core/core | 3 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | yellow |
| Conductor design | 24 x 0.20 mm |
| Nominal outer diameter | 7.6 mm |
| Conductor material | Bare copper |
| Leading conductor cross-section | mm² |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 3 |
| Nominal conductor cross-section (metric) | 0.75 mm² |
| Cable dimension | 3X0.75 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Wrapping over stranding | Plastic tape |
| Shielded |
|
| Number of wires | 24 |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 57.0 mm |
| PWIS-free |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SafetyBUS p® is a registered trademark of Pilz GmbH & Co.






