UNITRONIC® BUS PB PE 1X2X0,64
Bus cable; PROFIBUS DP; Fixed Installation; Nominal characteristic impedance: 150; 1x2x0,64; PE; black; 7.8 mm
944.40 ฿
/
Inclusive of tax

UNITRONIC® BUS PB PE 1X2X0,64
Bus cable; PROFIBUS DP; Fixed Installation; Nominal characteristic impedance: 150; 1x2x0,64; PE; black; 7.8 mm
944.40 ฿
/
Inclusive of tax
UNITRONIC® BUS PB PE 1X2X0,64
94.44 ฿
/

UNITRONIC® BUS PB PE 1X2X0,64
94.44 ฿
/
In stock (4900)
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Applications
For fixed installationMaximum electromagnetic screening, Dry or damp rooms, Item nos. 2170233, 2170333, 2170820, 2170824, 2170826 are all UV-resistant
Technical Attributes
General Information
| Product type | Bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 30.100 kg/km |
| Copper index (lb) | 202.200 lb |
| Weight | 57 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 150 |
| Test voltage core/core | 1.5 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 7.8 mm |
| Conductor material | Bare copper |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 22 AWG |
| Core insulation basic material | Polyethylene foam |
| Conductor count/size | 1x2x0,64 |
| Basic material of outer sheath | Polyethylene |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Basic material of outer sheath, short form | PE |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| TÜV certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC NET® is a registered trademark of Siemens AG.
Product Family List
All articles from UNITRONIC® BUS PB
| Article number | Conductor count/size | Fast Connect (FC) cable | Halogenfree | Basic material of outer sheath | Copper index calc export | Weight | UV-resistant | UL listed | cUL listed |
|---|---|---|---|---|---|---|---|---|---|
| 2170219 | 1x2x0,64 | No | No | Polyvinylchloride | 57 kg/km | No | Yes | Yes | |
| 2170220 | 1x2x0,64 | No | No | Polyvinylchloride | 74 kg/km | No | No | No | |
| 2170225 | 1X2X0,64+3X1 | No | No | Polyvinylchloride | 125 kg/km | No | No | No | |
| 2170226 | 1x2x0,64 | No | Yes | Polyvinylchloride | 55 kg/km | No | No | No | |
| 2170233 | 1x2x0,64 | No | No | Polyethylene | 57 kg/km | No | No | No | |
| 2170326 | 1x2x0,64 | Yes | Yes | Halogen-free compound | 72 kg/km | Yes | Yes | Yes | |
| 2170330 | 1x2x0,64 | Yes | No | Polyurethane | 71 kg/km | No | Yes | Yes | |
| 2170333 | 1x2x0,64 | Yes | No | Polyethylene | 67 kg/km | Yes | No | No | |
| 2170820 | 1x2x0,64 | Yes | No | Polyvinylchloride | 76 kg/km | Yes | Yes | Yes | |
| 2170824 | 1x2x0,64 | No | No | Polyvinylchloride | 55 kg/km | No | Yes | Yes | |
| 2170826 | 1x2x0,64 | Yes | No | Halogen-free compound | 67 kg/km | Yes | Yes | Yes |



