UNITRONIC® BUS LD FD P 2X2X0,25




UNITRONIC® BUS LD FD P 2X2X0,25
UNITRONIC® BUS LD FD P 2X2X0,25
139.33 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| Copper index | 33.000 kg/km |
| Copper index (lb) | 221.720 lb |
| Weight | 65 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Test voltage core/core | 1.5 |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 7.9 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Cable dimension | 2X2X0.25 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | mm² |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 4 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Minimum bending radius in mm, dynamic continuously flexing | 118.5 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 63.2 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -30 °C to 70 °C max. conductor temperature: |
| Application area | Cable chain |
| max. conductor temperature, occasionally moved | -30 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius, stationary | 8 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Minimum bending radius, dynamic continuously flexing | 15 x outer diameter |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Modubus is registered by the Modbus-IDA Organisation. SUCOnet P is a registered trademark of the Moeller Group. Modulink P is a registered trademark of Weidmüller GmbH & Co. VariNet is a registered trademark of Pepperl+Fuchs GmbH.
Product Family List
All articles from UNITRONIC® BUS LD FD P
| Article number | Conductor design | cUL listed | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 2170213 | extra-fine wire | No | 6 | 39 kg/km | ||
| 2170214 | extra-fine wire | No | 7.9 | 65 kg/km | ||
| 2170215 | extra-fine wire | No | 8 | 77 kg/km | ||
| 2170813 | extra-fine wire | Yes | 6.2 | 39 kg/km | ||
| 2170814 | extra-fine wire | Yes | 8.3 | 65 kg/km | ||
| 2170815 | extra-fine wire | Yes | 8.4 | 77 kg/km |






