UNITRONIC® BUS IBS P COMBI 3X2X0,22+3X1

UNITRONIC® BUS IBS P COMBI 3X2X0,22+3X1
UNITRONIC® BUS IBS P COMBI 3X2X0,22+3X1
179.92 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | INTERBUS |
| Copper index | 60.000 kg/km |
| Copper index (lb) | 403.140 lb |
| Weight | 85 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 250 |
| Nominal surge impedance | 100 |
| Test voltage core/core | 1.5 |
Product Design
| Nominal outer diameter | 7.9 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.22 mm² |
| Conductor count/size | 3X2X0.22+3X1 |
| Inner sheath colour | violet |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 3 |
| base material inner sheath shortname | PUR |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Cable sheath RAL colour | RAL 9005 |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Signal pair: 1x2x0.22 |
| Wrapping over screening | Textile wrapping |
| Number of cores | 9 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyurethane |
| Basic material of inner sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | VDE 0472-815 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 59.3 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 118.5 mm |
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Oil resistance according to | EN 50363-10-2 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
Product Family List
All articles from UNITRONIC® BUS IBS



