UNITRONIC® LAN 600 S/FTP CAT7 Y FLEX



UNITRONIC® LAN 600 S/FTP CAT7 Y FLEX
UNITRONIC® LAN 600 S/FTP CAT7 Y FLEX
87.03 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Ethernet cable |
| Copper index | 22.000 kg/km |
| Copper index (lb) | 147.800 lb |
| Weight | 39 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Possible data transmission rates | 10000 |
| Rated voltage core to core | 50 V AC rms according to IEC |
Product Design
| Min. core diameter | 0.98 |
| Nominal core diameter | 1.03 |
| Conductor design | 7-wire |
| Nominal outer diameter | 6.2 mm |
| Max. diameter of core | 1.05 |
| Conductor material | Bare copper |
| Min. outer diameter | 5.9 |
| Nominal conductor cross-section (metric) | 0.14 mm² |
| Conductor count/size | 4X2X26/7AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | grey |
| Pair screening type | Aluminium-laminated plastic foil |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | S/FTP |
| Cable sheath RAL colour | RAL 7035 |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 26 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| Max. outer diameter | 6.5 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Installation temperature min. | 0 |
| Minimum bending radius in mm, fixed installation | 26.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | 0 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.7 |
| Minimum bending radius in mm, occasionally flexing | 52.0 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -20 °C to 60 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® LAN FLEX
| Article number | Conductor count/size | Ethernet cable category | Abbreviation shielding | Copper index calc export | Halogenfree | Weight | Imp outer dia cable sheath nom | Nominal outer diameter |
|---|---|---|---|---|---|---|---|---|
| 2170127 | 4X2X26/7AWG | Cat.5e | F/UTP | No | 28 kg/km | 5.4 | ||
| 2170129 | 4X2X26/7AWG | Cat.5e | SF/UTP | No | 36 kg/km | 5.8 | ||
| 2170139 | 4X2X26/7AWG | Cat.5e | SF/UTP | Yes | 36 kg/km | 5.8 | ||
| 2170142 | 4X2X26/7AWG | Cat.7 | S/FTP | Yes | 40 kg/km | 6.2 | ||
| 2170144 | 4X2X26/7AWG | Cat.7 | S/FTP | No | 39 kg/km | 6.2 | ||
| 2170172 | 4X2X26/7AWG | Cat.5e | F/UTP | Yes | 28 kg/km | 5.4 |





