ED-IE-M12F-X-FM
Ethernet connector; PCB connection type: Through-hole reflow; M 12 (X-coded); Socket; Straight (180 °)

ED-IE-M12F-X-FM
Ethernet connector; PCB connection type: Through-hole reflow; M 12 (X-coded); Socket; Straight (180 °)
ED-IE-M12F-X-FM
1,931.63 ฿
/

ED-IE-M12F-X-FM
1,931.63 ฿
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Stability thanks to die-cast zinc metal housing
Easy cable connection thanks to crimping or insulation displacement technology
The integrated vibration protection of the connector makes it resistant to shocks and vibrations
UL certification according to technical data enables the product to be used on the North American market
When connected, protection class IP 67 can be achieved.
Applications
For use with fine and extra-fine wire conductors of classes 5 and 6
Can be used universally on machine interfaces for many applications in data and signal transmission
For highly flexible, continuously moving use in moving machine parts and in cable chains
Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications.
Technical Attributes
General Information
| Product type | Ethernet connector |
| Delivery Unit | 10.000 |
| Weight | 0.05 kg |
Electrical Characteristics
| Rated current | 0.5 A according to IEC |
| Over voltage category | II |
Product Design
| Material contact surface | Gold-plated |
| Connector housing angle | 180 |
| Coded |
|
| Design connector housing | Straight |
| Contact coating material, short form | Au |
| Connector type | Socket |
| Connector format | M 12 |
| Thread type | Metric |
| Housing variant | Flush-type connector, front wall mounting |
| PCB connection type | Through-hole reflow |
| Conductor connection type | Solder termination |
| Thread size | M 12 |
| Overall width | 16.5 |
| Housing base material | Brass |
| With thread |
|
| Reusable |
|
| Number of contacts | 8 |
| Core manager colour coding | EIA/TIA 586A and EIA/TIA 586B |
| Housing coating | Nickel-plated |
| Type of connection | PCB to plug |
| Shielded |
|
| Coding type | X-coded |
| Housing coating, short form | Ni |
Product Characteristics
| IP protection rating | IP 65, IP 67 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 2 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA M12X
| Article number | Connector type | Housing variant | Core manager colour coding | Conductor connection type | Min. connectable conductor cross-section fine-wire (AWG) | Max. connectable conductor cross-section fine-wire (AWG) |
|---|---|---|---|---|---|---|
| 21700617 | Socket | Flush-type connector, front wall mounting | EIA/TIA 586A and EIA/TIA 586B | Solder termination | ||
| 21700618 | Socket | Flush-type connector, rear wall mounting | EIA/TIA 586A and EIA/TIA 586B | Solder termination | ||
| 21700622 | Socket | Control cabinet bushing | EIA/TIA 586A and EIA/TIA 586B | Insulation displacement contact | ||
| 44429476 | Plug | Coupling connector | Ethernet | Crimp termination | 28 AWG | 26 AWG |



