A-2YF(L)2Y...ST III BD 10x2x0,6
Telephone cable; VDE 0816; PE; Shielded; Fixed Installation




A-2YF(L)2Y...ST III BD 10x2x0,6
Telephone cable; VDE 0816; PE; Shielded; Fixed Installation
A-2YF(L)2Y...ST III BD 10x2x0,6
158.24 ฿
/

A-2YF(L)2Y...ST III BD 10x2x0,6
158.24 ฿
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Reliable and low-interference signal transmission thanks to special core stranding
Transverse watertight thanks to aluminium-PE coating. If the cable is mechanically damaged, water will not penetrate through the outer jacket
Longitudinally watertight thanks to petrolatum filling. If water penetrates at the end of the cable, it cannot spread along the conductors as the cavities between the conductor pairs are filled with jelly-like petrolatum.
Applications
For use as outdoor cable for telecommunication and information processing systems in accordance with DIN VDE 0816-1
Can be used as underground and tube cable
For fixed installation and occasional flexing
Suitable for outdoor use
Flexible use at temperatures down to -20°C.
Technical Attributes
General Information
| Product type | Telephone cable |
| Copper index | 57.000 kg/km |
| Copper index (lb) | 383.024 lb |
| Weight | 190 kg/km |
Electrical Characteristics
| Test voltage core/screening | 2 |
| Loop resistance at 20°C | 130 |
| Max. conductor resistance at 20°C | 65 Ω/km |
| Test voltage core/core | 0.5 |
| Cable attenuation (800 Hz) | 1.0 |
Product Design
| A-Telecommunication cables, outdoor | A-2YF(L)2Y…ST III Bd |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 10 |
| Outer sheath colour | black |
| Stranding type | Star quad |
| Nominal outer diameter | 14 mm |
| Conductor material | Bare copper |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | VDE 0816 |
| Type of overall screen | Aluminium-laminated plastic foil |
| Nominal conductor cross-section (metric) | 0.28 mm² |
| Core insulation basic material | Polyethylene |
| Conductor count/size | 10x2x0,6 |
| Basic material of outer sheath | Polyethylene |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.6 |
| Basic material of outer sheath, short form | PE |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -20 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Longitudinally watertight |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Laterally watertight |
|
| Water resistant |
|
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Minimum bending radius in mm, fixed installation | 140.0 mm |
| PWIS-free |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from A-2YF(L)2Y...ST III BD Outdoor Cable
| Article number | Number of pairs | Imp diam cond in nom | Nominal conductor diameter (mm) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1591028 | 2 | 0.6 | 8.3 | 67 kg/km | |||
| 1591029 | 4 | 0.6 | 10.4 | 104 kg/km | |||
| 1591030 | 6 | 0.6 | 12 | 140 kg/km | |||
| 1591031 | 10 | 0.6 | 14 | 190 kg/km | |||
| 1591032 | 20 | 0.6 | 17.5 | 310 kg/km | |||
| 1591033 | 30 | 0.6 | 20 | 430 kg/km | |||
| 1591035 | 50 | 0.6 | 24.5 | 660 kg/km | |||
| 1591037 | 100 | 0.6 | 31.5 | 1225 kg/km | |||
| 1591217 | 2 | 0.8 | 8.8 | 83 kg/km | |||
| 1591218 | 4 | 0.8 | 11.2 | 134 kg/km | |||
| 1591221 | 6 | 0.8 | 13.5 | 195 kg/km | |||
| 1591222 | 10 | 0.8 | 15.5 | 275 kg/km | |||
| 1591223 | 20 | 0.8 | 19.5 | 475 kg/km | |||
| 1591224 | 30 | 0.8 | 22.5 | 665 kg/km | |||
| 1591225 | 40 | 0.8 | 25.5 | 860 kg/km | |||
| 1591226 | 50 | 0.8 | 27.5 | 1050 kg/km | |||
| 1591228 | 100 | 0.8 | 36.5 | 1985 kg/km |






