ÖLFLEX® TRAIN 371 1,8KV 1X1,5


ÖLFLEX® TRAIN 371 1,8KV 1X1,5
ÖLFLEX® TRAIN 371 1,8KV 1X1,5
91.99 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 14.400 kg/km |
| Copper index (lb) | 96.764 lb |
| Weight | 56 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 1.8/3 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 13.7 Ω/km |
| Test voltage | 6.5 kV |
| Short-circuit temperature [5s] | 200 |
| Current rating according to | EN 50355 |
| Maximum operating voltage Um | 3,6 kV AC |
Product Design
| Single core colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 5.8 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 1X1.5 |
| Shielded |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| Insulation colour | black |
| Cable design abbreviations for railway vehicles | Type MM |
| Number of cores | 1 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Single core identification | Single-coloured |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50306-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50264-3-1 |
| Ozone-resistant according to | EN 50264-3-1, method B, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 23.2 mm |
| Acid-resistant according to | EN 50264-3-1 |
| Fuel resistant |
|
| Application area | Fixed installation |
| Low smoke density according to | EN 50306-1, IEC 61034-2, NF X 10-702 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50264-1, EN 50305, NF X 70-100 |
| Fuel-resistant according to | EN 50264-3-1 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 120 °C max. conductor temperature:, -50 °C according to GOST |
| Flame retardance according to | IEC 60332-1-2, EN 50305, NF-C 32-070 (C1), NF-C 32-070 (C2), NF-F 16-101 (A1), NF-F 16-101 (A2), NF-F 16-101 (B), NF-F 16-101 (C) |
| Oil resistance according to | EN 50264-3-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| Standard for railway vehicles | EN 50264-3-1 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 62, 04276 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 371 1,8kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15371000 | 1 | No | 1.5 | 5.8 | 56 kg/km | ||
| 15371001 | 1 | No | 2.5 | 6.2 | 67 kg/km | ||
| 15371002 | 1 | No | 4 | 6.9 | 90 kg/km | ||
| 15371003 | 1 | No | 6 | 7.4 | 116 kg/km | ||
| 15371004 | 1 | No | 10 | 8.8 | 173 kg/km | ||
| 15371005 | 1 | No | 16 | 9.8 | 244 kg/km | ||
| 15371006 | 1 | No | 25 | 12.1 | 374 kg/km | ||
| 15371007 | 1 | No | 35 | 13.3 | 488 kg/km | ||
| 15371008 | 1 | No | 50 | 15.3 | 659 kg/km | ||
| 15371009 | 1 | No | 70 | 17 | 875 kg/km | ||
| 15371010 | 1 | No | 95 | 19.8 | 1180 kg/km | ||
| 15371011 | 1 | No | 120 | 21.4 | 1441 kg/km | ||
| 15371012 | 1 | No | 150 | 23.8 | 1788 kg/km | ||
| 15371013 | 1 | No | 185 | 25.7 | 2166 kg/km | ||
| 15371014 | 1 | No | 240 | 29.2 | 2775 kg/km | ||
| 15371015 | 1 | No | 300 | 30.4 | 3367 kg/km |




