ÖLFLEX® 409 P 5G2,5




ÖLFLEX® 409 P 5G2,5
ÖLFLEX® 409 P 5G2,5
360.53 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 120.000 kg/km |
| Copper index (lb) | 806.300 lb |
| Weight | 224 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 7.98 Ω/km |
| Inductance (800 Hz), approx. | 0.639 |
| Test voltage | 4 kV |
| Current rating according to | VDE 0298-4 |
| Rated voltage | 1000 V AC rms according to cRU AWM, 1000 V AC rms according to UL AWM |
| Conductor/conductor operating capacitance (800Hz), approx. | 137 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10.9 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 5G2.5 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Number of cores | 5 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyurethane |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Interstice-filling functional layer |
|
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone-resistant according to | EN 50396, method B |
| Storage temperature min. | -25 |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| hydrolysis resistant |
|
| Minimum bending radius in mm, fixed installation | 43.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 80 °C max. conductor temperature: according to UL AWM, -5 °C to 70 °C max. conductor temperature: according to IEC, -5 °C to 80 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| Max. storage temperature | 55 |
| Minimum bending radius in mm, occasionally flexing | 136.3 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 12.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-10-2 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 20234 according to UL 758 (e-file number: E63634), 11009 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| Ecolab certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I A according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® 409 P
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1311103 | 3 | Yes | 0.75 | 7.0 | 71 kg/km | ||
| 1311104 | 4 | Yes | 0.75 | 7.5 | 84 kg/km | ||
| 1311105 | 5 | Yes | 0.75 | 8.1 | 100 kg/km | ||
| 1311107 | 7 | Yes | 0.75 | 8.7 | 122 kg/km | ||
| 1311110 | 10 | Yes | 0.75 | 10.6 | 180 kg/km | ||
| 1311112 | 12 | Yes | 0.75 | 10.9 | 198 kg/km | ||
| 1311118 | 18 | Yes | 0.75 | 12.6 | 275 kg/km | ||
| 1311125 | 25 | Yes | 0.75 | 14.3 | 364 kg/km | ||
| 1311203 | 3 | Yes | 1 | 7.3 | 81 kg/km | ||
| 1311204 | 4 | Yes | 1 | 7.8 | 97 kg/km | ||
| 1311205 | 5 | Yes | 1 | 8.5 | 117 kg/km | ||
| 1311207 | 7 | Yes | 1 | 9.0 | 142 kg/km | ||
| 1311210 | 10 | Yes | 1 | 11.2 | 212 kg/km | ||
| 1311212 | 12 | Yes | 1 | 11.5 | 234 kg/km | ||
| 1311218 | 18 | Yes | 1 | 13.3 | 327 kg/km | ||
| 1311225 | 25 | Yes | 1 | 15.2 | 437 kg/km | ||
| 1311303 | 3 | Yes | 1.5 | 8.0 | 104 kg/km | ||
| 1311304 | 4 | Yes | 1.5 | 8.6 | 126 kg/km | ||
| 1311305 | 5 | Yes | 1.5 | 9.3 | 151 kg/km | ||
| 1311307 | 7 | Yes | 1.5 | 10.0 | 188 kg/km | ||
| 1311312 | 12 | Yes | 1.5 | 12.8 | 314 kg/km | ||
| 1311318 | 18 | Yes | 1.5 | 14.8 | 441 kg/km | ||
| 1311325 | 25 | Yes | 1.5 | 17.2 | 596 kg/km | ||
| 1311403 | 3 | Yes | 2.5 | 9.3 | 151 kg/km | ||
| 1311404 | 4 | Yes | 2.5 | 10.0 | 184 kg/km | ||
| 1311405 | 5 | Yes | 2.5 | 10.9 | 224 kg/km | ||
| 1311407 | 7 | Yes | 2.5 | 11.8 | 282 kg/km | ||
| 1311412 | 12 | Yes | 2.5 | 15.3 | 480 kg/km | ||
| 1311504 | 4 | Yes | 4 | 11.6 | 266 kg/km | ||
| 1311505 | 5 | Yes | 4 | 12.7 | 325 kg/km | ||
| 1311604 | 4 | Yes | 6 | 13.4 | 359 kg/km | ||
| 1311605 | 5 | Yes | 6 | 14.7 | 438 kg/km | ||
| 1311704 | 4 | Yes | 10 | 17.0 | 585 kg/km | ||
| 1311705 | 5 | Yes | 10 | 18.7 | 722 kg/km | ||
| 1311804 | 4 | Yes | 16 | 19.6 | 861 kg/km | ||
| 1311805 | 5 | Yes | 16 | 22.2 | 1107 kg/km | ||
| 1311852 | 2 | No | 0.75 | 6.9 | 61 kg/km | ||
| 1311902 | 2 | No | 1 | 7.2 | 69 kg/km | ||
| 1311952 | 2 | No | 1.5 | 7.8 | 87 kg/km |






