ÖLFLEX® CLASSIC 110 SY 3G0,5



ÖLFLEX® CLASSIC 110 SY 3G0,5
ÖLFLEX® CLASSIC 110 SY 3G0,5
82.07 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 15.000 kg/km |
| Copper index (lb) | 100.800 lb |
| Weight | 95 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 181 |
| Max. conductor resistance at 20°C | 39 Ω/km |
| Inductance (800 Hz), approx. | 0.722 |
| Test voltage | 4 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 117 |
Product Design
| Armouring type | Galvanised steel wire braiding |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 8.1 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 3G0.5 |
| Inner sheath colour | grey |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| base material inner sheath shortname | PVC |
| Outer sheath colour | transparent |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-1, EN 50334 |
| Number of cores | 3 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| With armouring |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 48.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 162.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| Ecolab certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| VDE registration number | 7030 |
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 110 SY
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1125003 | 3 | Yes | 0.5 | 8.1 | 95 kg/km | ||
| 1125004 | 4 | Yes | 0.5 | 8.5 | 107 kg/km | ||
| 1125005 | 5 | Yes | 0.5 | 9.2 | 123 kg/km | ||
| 1125007 | 7 | Yes | 0.5 | 9.7 | 147 kg/km | ||
| 1125010 | 10 | Yes | 0.5 | 11.6 | 196 kg/km | ||
| 1125012 | 12 | Yes | 0.5 | 11.9 | 213 kg/km | ||
| 1125014 | 14 | Yes | 0.5 | 12.5 | 237 kg/km | ||
| 1125018 | 18 | Yes | 0.5 | 13.9 | 291 kg/km | ||
| 1125021 | 21 | Yes | 0.5 | 14.9 | 332 kg/km | ||
| 1125025 | 25 | Yes | 0.5 | 15.6 | 375 kg/km | ||
| 1125030 | 30 | Yes | 0.5 | 16.5 | 475 kg/km | ||
| 1125040 | 40 | Yes | 0.5 | 18.8 | 545 kg/km | ||
| 1125061 | 61 | Yes | 0.5 | 21.9 | 773 kg/km | ||
| 1125103 | 3 | Yes | 0.75 | 8.5 | 108 kg/km | ||
| 1125104 | 4 | Yes | 0.75 | 9.2 | 126 kg/km | ||
| 1125105 | 5 | Yes | 0.75 | 9.7 | 146 kg/km | ||
| 1125107 | 7 | Yes | 0.75 | 10.3 | 172 kg/km | ||
| 1125109 | 9 | Yes | 0.75 | 12.4 | 224 kg/km | ||
| 1125112 | 12 | Yes | 0.75 | 12.9 | 260 kg/km | ||
| 1125115 | 15 | Yes | 0.75 | 14.1 | 315 kg/km | ||
| 1125118 | 18 | Yes | 0.75 | 14.9 | 355 kg/km | ||
| 1125125 | 25 | Yes | 0.75 | 17 | 465 kg/km | ||
| 1125134 | 34 | Yes | 0.75 | 19.3 | 596 kg/km | ||
| 1125150 | 50 | Yes | 0.75 | 22.8 | 832 kg/km | ||
| 1125203 | 3 | Yes | 1 | 8.8 | 119 kg/km | ||
| 1125204 | 4 | Yes | 1 | 9.5 | 141 kg/km | ||
| 1125205 | 5 | Yes | 1 | 10.1 | 164 kg/km | ||
| 1125207 | 7 | Yes | 1 | 11 | 200 kg/km | ||
| 1125208 | 8 | Yes | 1 | 12.5 | 234 kg/km | ||
| 1125209 | 9 | Yes | 1 | 13.2 | 260 kg/km | ||
| 1125212 | 12 | Yes | 1 | 13.9 | 309 kg/km | ||
| 1125214 | 14 | Yes | 1 | 14.4 | 345 kg/km | ||
| 1125218 | 18 | Yes | 1 | 15.9 | 415 kg/km | ||
| 1125220 | 20 | Yes | 1 | 16.8 | 455 kg/km | ||
| 1125225 | 25 | Yes | 1 | 18.1 | 548 kg/km | ||
| 1125234 | 34 | Yes | 1 | 20.5 | 714 kg/km | ||
| 1125241 | 41 | Yes | 1 | 22.2 | 832 kg/km | ||
| 1125250 | 50 | Yes | 1 | 24.2 | 987 kg/km | ||
| 1125303 | 3 | Yes | 1.5 | 9.7 | 151 kg/km | ||
| 1125304 | 4 | Yes | 1.5 | 10.2 | 173 kg/km | ||
| 1125305 | 5 | Yes | 1.5 | 11.1 | 202 kg/km | ||
| 1125307 | 7 | Yes | 1.5 | 11.9 | 248 kg/km | ||
| 1125308 | 8 | Yes | 1.5 | 14 | 320 kg/km | ||
| 1125312 | 12 | Yes | 1.5 | 15.4 | 396 kg/km | ||
| 1125314 | 14 | Yes | 1.5 | 15.9 | 438 kg/km | ||
| 1125318 | 18 | Yes | 1.5 | 17.6 | 580 kg/km | ||
| 1125325 | 25 | Yes | 1.5 | 20.3 | 713 kg/km | ||
| 1125332 | 32 | Yes | 1.5 | 22.1 | 876 kg/km | ||
| 1125350 | 50 | Yes | 1.5 | 27.1 | 1305 kg/km | ||
| 1125403 | 3 | Yes | 2.5 | 11.1 | 206 kg/km | ||
| 1125404 | 4 | Yes | 2.5 | 12.1 | 249 kg/km | ||
| 1125405 | 5 | Yes | 2.5 | 13.2 | 295 kg/km | ||
| 1125407 | 7 | Yes | 2.5 | 14.3 | 373 kg/km | ||
| 1125412 | 12 | Yes | 2.5 | 18.2 | 586 kg/km | ||
| 1125418 | 18 | Yes | 2.5 | 21.4 | 823 kg/km | ||
| 1125425 | 25 | Yes | 2.5 | 24.4 | 1093 kg/km | ||
| 1125503 | 3 | Yes | 4 | 12.7 | 285 kg/km | ||
| 1125504 | 4 | Yes | 4 | 14 | 348 kg/km | ||
| 1125505 | 5 | Yes | 4 | 15.1 | 410 kg/km | ||
| 1125507 | 7 | Yes | 4 | 16.4 | 519 kg/km | ||
| 1125604 | 4 | Yes | 6 | 16.2 | 482 kg/km | ||
| 1125605 | 5 | Yes | 6 | 17.7 | 579 kg/km | ||
| 1125607 | 7 | Yes | 6 | 19.2 | 740 kg/km | ||
| 1125614 | 4 | Yes | 10 | 19.4 | 731 kg/km | ||
| 1125615 | 5 | Yes | 10 | 21.5 | 889 kg/km | ||
| 1125617 | 7 | Yes | 10 | 23.4 | 1146 kg/km | ||
| 1125624 | 4 | Yes | 16 | 22.4 | 1384 kg/km | ||
| 1125625 | 5 | Yes | 16 | 24.6 | 1740 kg/km | ||
| 1125626 | 4 | Yes | 25 | 26.9 | 1680 kg/km | ||
| 1125629 | 4 | Yes | 35 | 30.2 | 2170 kg/km | ||
| 1125630 | 5 | Yes | 25 | 30 | 2050 kg/km | ||
| 1125752 | 2 | No | 0.5 | 7.8 | 87 kg/km | ||
| 1125802 | 2 | No | 0.75 | 8.2 | 97 kg/km | ||
| 1125852 | 2 | No | 1 | 8.5 | 106 kg/km | ||
| 1125902 | 2 | No | 1.5 | 9.3 | 117 kg/km |





