ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 3X1,5



ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 3X1,5
ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 3X1,5
134.46 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 87.000 kg/km |
| Copper index (lb) | 584.610 lb |
| Weight | 273 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 178 |
| Max. conductor resistance at 20°C | 13.3 Ω/km |
| Inductance (800 Hz), approx. | 0.729 |
| Test voltage core/screening | 4 |
| Test voltage core/core | 4 |
| Conductor/conductor operating capacitance (800Hz), approx. | 115 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 12.3 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Cable dimension | 3X1.5 |
| With reinforced cable insulation |
|
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| base material inner sheath shortname | PVC |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-1, EN 50334 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 3 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Basic material of inner sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| With armouring |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Ozone-resistant according to | EN 50396, method B |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 73.8 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 246.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | DIN EN ISO 4892-2 method A, EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| Ecolab certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 110 CY BLACK 0,6/1 kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1121232 | 2 | No | 0.75 | 10.5 | 150 kg/km | ||
| 1121233 | 3 | Yes | 0.75 | 10.9 | 180 kg/km | ||
| 1121235 | 4 | Yes | 0.75 | 11.4 | 214 kg/km | ||
| 1121236 | 4 | No | 0.75 | 11.4 | 186 kg/km | ||
| 1121237 | 5 | Yes | 0.75 | 12.1 | 272 kg/km | ||
| 1121241 | 7 | Yes | 0.75 | 12.9 | 242 kg/km | ||
| 1121247 | 12 | Yes | 0.75 | 15.8 | 464 kg/km | ||
| 1121251 | 18 | Yes | 0.75 | 18 | 616 kg/km | ||
| 1121254 | 25 | Yes | 0.75 | 20.7 | 762 kg/km | ||
| 1121266 | 2 | No | 1 | 10.8 | 160 kg/km | ||
| 1121267 | 3 | Yes | 1 | 11.2 | 182 kg/km | ||
| 1121268 | 3 | No | 1 | 11.2 | 182 kg/km | ||
| 1121269 | 4 | Yes | 1 | 11.8 | 210 kg/km | ||
| 1121270 | 4 | No | 1 | 11.8 | 210 kg/km | ||
| 1121271 | 5 | Yes | 1 | 12.6 | 252 kg/km | ||
| 1121274 | 7 | Yes | 1 | 13.3 | 335 kg/km | ||
| 1121280 | 12 | Yes | 1 | 16.4 | 522 kg/km | ||
| 1121284 | 18 | Yes | 1 | 18.7 | 687 kg/km | ||
| 1121290 | 25 | Yes | 1 | 21.6 | 884 kg/km | ||
| 1121306 | 2 | No | 1.5 | 11.8 | 243 kg/km | ||
| 1121307 | 3 | Yes | 1.5 | 12.3 | 273 kg/km | ||
| 1121308 | 3 | No | 1.5 | 12.3 | 273 kg/km | ||
| 1121309 | 4 | Yes | 1.5 | 13 | 240 kg/km | ||
| 1121310 | 4 | No | 1.5 | 13 | 290 kg/km | ||
| 1121311 | 5 | Yes | 1.5 | 13.9 | 352 kg/km | ||
| 1121314 | 7 | Yes | 1.5 | 15 | 448 kg/km | ||
| 1121320 | 12 | Yes | 1.5 | 18.7 | 690 kg/km | ||
| 1121324 | 18 | Yes | 1.5 | 21.8 | 938 kg/km | ||
| 1121328 | 25 | Yes | 1.5 | 25.1 | 1180 kg/km | ||
| 1121340 | 3 | Yes | 2.5 | 13.5 | 315 kg/km | ||
| 1121342 | 4 | Yes | 2.5 | 14.6 | 349 kg/km | ||
| 1121344 | 5 | Yes | 2.5 | 15.7 | 515 kg/km | ||
| 1121346 | 7 | Yes | 2.5 | 17 | 619 kg/km | ||
| 1121349 | 12 | Yes | 2.5 | 21.7 | 936 kg/km | ||
| 1121360 | 4 | Yes | 4 | 16.2 | 424 kg/km | ||
| 1121361 | 5 | Yes | 4 | 17.7 | 689 kg/km | ||
| 1121362 | 7 | Yes | 4 | 19 | 828 kg/km | ||
| 1121367 | 4 | Yes | 6 | 17.7 | 715 kg/km | ||
| 1121368 | 5 | Yes | 6 | 19.2 | 862 kg/km | ||
| 1121372 | 4 | Yes | 10 | 21.7 | 900 kg/km | ||
| 1121373 | 5 | Yes | 10 | 23 | 1020 kg/km | ||
| 1121377 | 4 | Yes | 16 | 24.3 | 1370 kg/km | ||
| 1121378 | 5 | Yes | 16 | 26.7 | 1650 kg/km | ||
| 1121381 | 4 | Yes | 25 | 29.8 | 2179 kg/km | ||
| 1121385 | 4 | Yes | 35 | 32.7 | 2893 kg/km | ||
| 1121388 | 4 | Yes | 50 | 39.6 | 4094 kg/km | ||
| 1121391 | 4 | Yes | 70 | 44.5 | 5467 kg/km | ||
| 1121394 | 4 | Yes | 95 | 51 | 5849 kg/km | ||
| 1121397 | 4 | Yes | 120 | 58.1 | 7509 kg/km |





