UNITRONIC® ROBUST C 7x0,14
Low-frequency data cable; 7X0.14; Conductor colour code: DIN 47100 without colour repetition; TPE; Shielded; Flexible
1,356.30 ฿
/
Inclusive of tax



UNITRONIC® ROBUST C 7x0,14
Low-frequency data cable; 7X0.14; Conductor colour code: DIN 47100 without colour repetition; TPE; Shielded; Flexible
1,356.30 ฿
/
Inclusive of tax
UNITRONIC® ROBUST C 7x0,14
135.63 ฿
/

UNITRONIC® ROBUST C 7x0,14
135.63 ฿
/
In stock (170)
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Halogen-free sheath compound to comply with special fire safety requirements
Outer sheath made of a special TPE blend is particularly chemically and thermally versatile and is weather-resistant
With conductor cross-sections from 0.14 mm² for low-frequency data transmission
Compact design enables small outer diameters despite high number of cores
Tested resistance to ECOLAB® disinfectants and cleaning agents
Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
For use in control, regulation and measurement circuits
Especially for environments where electromagnetic compatibility (EMC) is required
For occasional movement
Can be used in dry, damp and wet environments
Suitable for medium mechanical stress
Resistant to many oils, plant and animal fats and a wide range of chemicals
Suitable for outdoor use
Flexible use at temperatures down to -40°C.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 19.000 kg/km |
| Copper index (lb) | 127.675 lb |
| Weight | 46 kg/km |
Electrical Characteristics
| Conductor/shielding operating capacitance (800Hz), approx. | 99 |
| Max. conductor resistance at 20°C | 138 Ω/km |
| Inductance (800 Hz), approx. | 0.724 |
| Test voltage | 1.2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 64 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 4.9 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.14 mm² |
| Cable dimension | 7X0.14 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | DIN 47100 without colour repetition |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 7 |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 50267-2-1 |
| Low capacitance |
|
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 29.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -40 °C to 90 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 73.5 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -50 °C to 90 °C max. conductor temperature: |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| UV-C resistant |
|
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® ROBUST C
| Article number | Number of cores | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1032050 | 2 | 0.14 | 3.9 | 25 kg/km | ||
| 1032051 | 3 | 0.14 | 4.1 | 28 kg/km | ||
| 1032052 | 4 | 0.14 | 4.3 | 34 kg/km | ||
| 1032053 | 5 | 0.14 | 4.6 | 38 kg/km | ||
| 1032055 | 7 | 0.14 | 4.9 | 46 kg/km | ||
| 1032056 | 8 | 0.14 | 5.8 | 60 kg/km | ||
| 1032057 | 10 | 0.14 | 6.1 | 63 kg/km | ||
| 1032058 | 12 | 0.14 | 6.3 | 70 kg/km | ||
| 1032061 | 25 | 0.14 | 8.4 | 128 kg/km | ||
| 1032062 | 2 | 0.25 | 4.5 | 33 kg/km | ||
| 1032063 | 3 | 0.25 | 4.7 | 40 kg/km | ||
| 1032064 | 4 | 0.25 | 5 | 46 kg/km | ||
| 1032065 | 5 | 0.25 | 5.6 | 57 kg/km | ||
| 1032067 | 7 | 0.25 | 6 | 69 kg/km | ||
| 1032068 | 8 | 0.25 | 7.1 | 92 kg/km | ||
| 1032069 | 10 | 0.25 | 7.5 | 101 kg/km | ||
| 1032070 | 12 | 0.25 | 7.7 | 111 kg/km | ||
| 1032073 | 25 | 0.25 | 10.6 | 202 kg/km | ||
| 1032074 | 2 | 0.34 | 4.9 | 44 kg/km | ||
| 1032075 | 3 | 0.34 | 5.1 | 54 kg/km | ||
| 1032076 | 4 | 0.34 | 5.7 | 66 kg/km | ||
| 1032077 | 5 | 0.34 | 6.2 | 78 kg/km | ||
| 1032079 | 7 | 0.34 | 6.8 | 95 kg/km | ||
| 1032080 | 8 | 0.34 | 7.8 | 127 kg/km | ||
| 1032081 | 10 | 0.34 | 8.3 | 137 kg/km | ||
| 1032082 | 12 | 0.34 | 8.5 | 152 kg/km | ||
| 1032084 | 16 | 0.34 | 9.4 | 191 kg/km | ||
| 1032086 | 25 | 0.34 | 11.9 | 288 kg/km |





