UNITRONIC® ROBUST 4x0,14
Low-frequency data cable; 4X0.14; Conductor colour code: DIN 47100 without colour repetition; TPE; Flexible
570.30 ฿
/
Inclusive of tax



UNITRONIC® ROBUST 4x0,14
Low-frequency data cable; 4X0.14; Conductor colour code: DIN 47100 without colour repetition; TPE; Flexible
570.30 ฿
/
Inclusive of tax
UNITRONIC® ROBUST 4x0,14
57.03 ฿
/

UNITRONIC® ROBUST 4x0,14
57.03 ฿
/
In stock (230)
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Halogen-free sheath compound to comply with special fire safety requirements
Outer sheath made of a special TPE blend is particularly chemically and thermally versatile and is weather-resistant
With conductor cross-sections from 0.14 mm² for low-frequency data transmission
Compact design enables small outer diameters despite high number of cores
Tested resistance to ECOLAB® disinfectants and cleaning agents
Core marking according to DIN 47100 colour code for unambiguous identification of the single cores.
Applications
Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
For use in control, regulation and measurement circuits
For occasional flexing
Can be used in dry, damp or wet environments
Suitable for medium mechanical stress
Resistant to many oils, plant and animal fats and a wide range of chemicals
Suitable for applications with UV-C radiation (according to LAPP's internal test method)
Suitable for outdoor use
Flexible use up to -40°C.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 5.600 kg/km |
| Copper index (lb) | 37.630 lb |
| Weight | 21 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 138 Ω/km |
| Inductance (800 Hz), approx. | 0.724 |
| Test voltage | 1.2 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 59 |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 3.6 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.14 mm² |
| Cable dimension | 4X0.14 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Conductor colour code | DIN 47100 without colour repetition |
| Number of cores | 4 |
| Li-stranded cables | Li9Y9Y |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 50267-2-1 |
| Low capacitance |
|
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 14.4 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -40 °C to 90 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 36.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -50 °C to 90 °C max. conductor temperature: |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| UV-C resistant |
|
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® ROBUST
| Article number | Number of cores | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1032000 | 2 | 0.14 | 3.2 | 15 kg/km | ||
| 1032001 | 3 | 0.14 | 3.4 | 17 kg/km | ||
| 1032002 | 4 | 0.14 | 3.6 | 21 kg/km | ||
| 1032003 | 5 | 0.14 | 3.9 | 25 kg/km | ||
| 1032004 | 7 | 0.14 | 4.2 | 30 kg/km | ||
| 1032005 | 8 | 0.14 | 4.9 | 40 kg/km | ||
| 1032006 | 10 | 0.14 | 5.2 | 41 kg/km | ||
| 1032007 | 12 | 0.14 | 5.6 | 50 kg/km | ||
| 1032009 | 16 | 0.14 | 6.1 | 63 kg/km | ||
| 1032011 | 25 | 0.14 | 7.7 | 95 kg/km | ||
| 1032012 | 2 | 0.25 | 3.8 | 21 kg/km | ||
| 1032013 | 3 | 0.25 | 4 | 25 kg/km | ||
| 1032014 | 4 | 0.25 | 4.3 | 31 kg/km | ||
| 1032015 | 5 | 0.25 | 4.7 | 38 kg/km | ||
| 1032016 | 7 | 0.25 | 5.1 | 47 kg/km | ||
| 1032017 | 8 | 0.25 | 6.2 | 66 kg/km | ||
| 1032018 | 10 | 0.25 | 6.8 | 71 kg/km | ||
| 1032019 | 12 | 0.25 | 7 | 84 kg/km | ||
| 1032021 | 16 | 0.25 | 7.7 | 104 kg/km | ||
| 1032024 | 25 | 0.25 | 9.5 | 151 kg/km | ||
| 1032025 | 2 | 0.34 | 4.2 | 29 kg/km | ||
| 1032026 | 3 | 0.34 | 4.4 | 32 kg/km | ||
| 1032027 | 4 | 0.34 | 4.8 | 41 kg/km | ||
| 1032028 | 5 | 0.34 | 5.5 | 52 kg/km | ||
| 1032030 | 7 | 0.34 | 5.9 | 62 kg/km | ||
| 1032031 | 8 | 0.34 | 7.1 | 90 kg/km | ||
| 1032032 | 10 | 0.34 | 7.6 | 93 kg/km | ||
| 1032033 | 12 | 0.34 | 7.8 | 107 kg/km | ||
| 1032035 | 16 | 0.34 | 8.7 | 138 kg/km | ||
| 1032038 | 25 | 0.34 | 11.2 | 213 kg/km |





