ÖLFLEX® FD 891 CY 25G1



ÖLFLEX® FD 891 CY 25G1
ÖLFLEX® FD 891 CY 25G1
985.27 ฿
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Performance class | Core-Line |
| Copper index | 352.000 kg/km |
| Copper index (lb) | 2365.100 lb |
| Weight | 702 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Conductor/shielding operating capacitance (800Hz), approx. | 183 |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Inductance (800 Hz), approx. | 0.699 |
| Current rating according to | VDE 0298-4 |
| Test voltage core/screening | 4 |
| Rated voltage | 600 V AC rms according to CSA AWM, 600 V AC rms according to UL AWM |
| Test voltage core/core | 4 |
| Conductor/conductor operating capacitance (800Hz), approx. | 118 |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 20.5 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 25G1 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 25 |
| Nominal conductor cross-section (AWG) | 18 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Maximum acceleration | 20 |
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 7000000 |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 153.8 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 82.0 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -5 °C to 90 °C max. conductor temperature: according to UL AWM, -5 °C to 90 °C max. conductor temperature: according to CSA AWM, -5 °C to 70 °C max. conductor temperature: according to IEC |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 90 °C max. conductor temperature: according to CSA AWM, -5 °C to 70 °C max. conductor temperature: according to IEC, -5 °C to 90 °C max. conductor temperature: according to UL AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 153.8 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | to 90 °C max. conductor temperature: according to UL AWM, -40 °C to 80 °C max. conductor temperature: according to IEC, to 90 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-4-1: TM5, UL 80°C rating according to UL 758, CSA C22.2 No. 210-15 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 20 |
| Maximum speed sliding | 5 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21098 according to UL 758 (e-file number: E63634), 10012 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FD 891 CY
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1027003 | 3 | Yes | 0.5 | 7.9 | 89 kg/km | ||
| 1027004 | 4 | Yes | 0.5 | 8.5 | 102 kg/km | ||
| 1027005 | 5 | Yes | 0.5 | 9.2 | 127 kg/km | ||
| 1027007 | 7 | Yes | 0.5 | 10.9 | 177 kg/km | ||
| 1027012 | 12 | Yes | 0.5 | 12.6 | 234 kg/km | ||
| 1027018 | 18 | Yes | 0.5 | 15.5 | 381 kg/km | ||
| 1027025 | 25 | Yes | 0.5 | 17.7 | 472 kg/km | ||
| 1027103 | 3 | Yes | 0.75 | 8.2 | 105 kg/km | ||
| 1027104 | 4 | Yes | 0.75 | 8.9 | 123 kg/km | ||
| 1027105 | 5 | Yes | 0.75 | 10 | 155 kg/km | ||
| 1027107 | 7 | Yes | 0.75 | 11.6 | 206 kg/km | ||
| 1027112 | 12 | Yes | 0.75 | 13.8 | 304 kg/km | ||
| 1027118 | 18 | Yes | 0.75 | 16.3 | 425 kg/km | ||
| 1027292 | 3 | Yes | 1 | 8.7 | 124 kg/km | ||
| 1027293 | 5 | Yes | 1 | 10.6 | 182 kg/km | ||
| 1027294 | 7 | Yes | 1 | 12.3 | 237 kg/km | ||
| 1027295 | 12 | Yes | 1 | 14.7 | 352 kg/km | ||
| 1027296 | 25 | Yes | 1 | 20.5 | 702 kg/km | ||
| 1027301 | 4 | Yes | 1 | 9.8 | 155 kg/km | ||
| 1027302 | 18 | Yes | 1 | 17.3 | 497 kg/km | ||
| 1027303 | 3 | Yes | 1.5 | 9.7 | 152 kg/km | ||
| 1027304 | 4 | Yes | 1.5 | 10.6 | 192 kg/km | ||
| 1027305 | 5 | Yes | 1.5 | 11.4 | 233 kg/km | ||
| 1027307 | 7 | Yes | 1.5 | 13.8 | 320 kg/km | ||
| 1027312 | 12 | Yes | 1.5 | 16.3 | 460 kg/km | ||
| 1027318 | 17 | Yes | 1.5 | 19.5 | 677 kg/km | ||
| 1027325 | 25 | Yes | 1.5 | 23.6 | 926 kg/km | ||
| 1027403 | 3 | Yes | 2.5 | 10.6 | 194 kg/km | ||
| 1027404 | 4 | Yes | 2.5 | 11.8 | 235 kg/km | ||
| 1027405 | 5 | Yes | 2.5 | 13 | 306 kg/km | ||
| 1027407 | 7 | Yes | 2.5 | 15.8 | 428 kg/km | ||
| 1027412 | 12 | Yes | 2.5 | 18.2 | 590 kg/km | ||
| 1027503 | 3 | Yes | 4 | 12.4 | 275 kg/km | ||
| 1027504 | 4 | Yes | 4 | 14 | 365 kg/km | ||
| 1027507 | 7 | Yes | 4 | 18.3 | 629 kg/km | ||
| 1027604 | 4 | Yes | 6 | 16.1 | 500 kg/km | ||
| 1027624 | 4 | Yes | 16 | 27.1 | 1357 kg/km | ||
| 1027634 | 4 | Yes | 25 | 31.3 | 1879 kg/km | ||
| 1027644 | 4 | Yes | 35 | 34.3 | 2360 kg/km |









